SBOS879A July 2017  – October 2017 MCP6292 , MCP6294

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information: MCP6292
    5. 7.5Thermal Information: MCP6294
    6. 7.6Electrical Characteristics: VS (Total Supply Voltage) = (V+) - (V-) = 2.4 V to 5.5 V
    7. 7.7Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Rail-to-Rail Input
      2. 8.3.2Rail-to-Rail Output
      3. 8.3.3Overload Recovery
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
    1. 10.1Input and ESD Protection
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Gain Bandwidth Product: 10 MHz Typical
  • Operating Supply Voltage: 2.4 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Quiescent Current: 0.6 mA
  • Input Voltage Noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI Filter
  • Extended Temperature Range: –40°C to +125°C
  • Unity-Gain Stable
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance

Applications

  • Power Modules
  • Smoke Detectors
  • HVAC: Heating, Ventilating, and Air Conditioning
  • Battery-Powered Applications
  • Sensor Signal Conditioning
  • Photodiode Amplifier
  • Analog Filters
  • Medical Instrumentation
  • Notebooks and PDAs
  • Barcode Scanners
  • Audio Receiver
  • Automotive Infotainment

Description

The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (600 μA/ch typical) combined with a wide bandwidth of 10 MHz, and low noise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that require a balance between cost and performance. The low input bias current enables the family to be used in applications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to +125°C. The family has a power supply range of 2.4 V to 5.5 V.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
MCP6291SOT-23 (5) (2)1.60 mm × 2.90 mm
MCP6292SOIC (8)3.91 mm × 4.90 mm
VSSOP (8) (2)3.00 mm × 3.00 mm
MCP6294SOIC (14)8.65 mm × 3.91 mm
TSSOP (14) (2)4.40 mm × 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Package is preview only.

Low-Side Motor Control

MCP6291 MCP6292 MCP6294 MCP629x-SBOS879.gif

Small-Signal Overshoot vs Load Capacitance

MCP6291 MCP6292 MCP6294 C025_SBOS839.png