MM5483
(ACTIVE) Liquid Crystal Display Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • COPS or Microprocessor Displays
  • Industrial Control Indicator
  • Digital Clock, Thermometer, Counter, Voltmeter
  • Instrumentation Readouts
  • Remote Displays

All trademarks are the property of their respective owners.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor MM5483N ACTIVE -40 to 85 2.84 | 1ku PDIP (NFJ) | 40 View 9 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
MM5483N/NOPB ACTIVE -40 to 85 2.84 | 1ku PDIP (NFJ) | 40 View 9 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor MM5483V ACTIVE -40 to 85 2.71 | 1ku PLCC (FN) | 44 View 25 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
MM5483V/NOPB ACTIVE -40 to 85 2.71 | 1ku PLCC (FN) | 44 View 25 | TUBE 771 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 323 19 Mar 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here