Datasheet
- MPY634: Wide Bandwidth Precision Analog Multiplier (Rev. A)
(PDF , 594 KB) 13 Dec 2004 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | MPY634AM | | MPY634KP | Contact Distributor | TO-100 (LME) | 10 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MPY634BM | | MPY634KP | Contact Distributor | TO-100 (LME) | 10 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MPY634KP | ACTIVE | 13.25 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | MPY634KPG4 | ACTIVE | 13.25 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | 21 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | MPY634KU | ACTIVE | -40 to 85 | 15.15 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | MPY634KU/1K | ACTIVE | -40 to 85 | 13.15 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | MPY634KU/1KE4 | ACTIVE | -40 to 85 | 13.15 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | MPY634KUE4 | ACTIVE | -40 to 85 | 15.15 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 118 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER |
MPY634 can be used with the ISO124 in wide Bandwidth Precision Analog Multiplier See Literature sbos074c |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 594 | 13 Dec 2004 |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ASLKPRO University Kit | ASLKPRO | Evaluation Modules & Boards |
| Analog System Lab Starter Kit ASLKv2010 | ASLK-STARTERKIT | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 