MSP430AFE232 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 2x SD24 | TI.com

MSP430AFE232 (ACTIVE) 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 2x SD24

 

Description

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.

The MSP430AFE2x3 devices are ultra-low-power mixed signal microcontrollers integrating three independent 24-bit sigma-delta ADCs, one 16-bit timer, one 16-bit hardware multiplier, USART communication interface, watchdog timer, and 11 I/O pins.

The MSP430AFE2x2 devices are identical to the MSP430AFE2x3, except that there are only two 24-bit sigma-delta ADCs integrated.

The MSP430AFE2x1 devices are identical to the MSP430AFE2x3, except that there is only one 24-bit sigma-delta ADC integrated.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, up to 12-MHz System Clock
  • Basic Clock Module Configurations
    • Internal Frequencies up to 12 MHz With Two Calibrated Frequencies
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • High-Frequency (HF) Crystal up to 16 MHz
    • Resonator
    • External Digital Clock Source
  • Up to Three 24-Bit Sigma-Delta Analog-to-Digital Converters (ADCs) With Differential PGA Inputs
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Serial Communication Interface (USART), Asynchronous UART or Synchronous SPI Selectable by Software
  • 16-Bit Hardware Multiplier
  • Brownout Detector
  • Supply Voltage Supervisor and Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • On-Chip Emulation Module
  • Device Comparison Summarizes the Available Family Members
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430AFE232 Order now 8     0.5     24-bit Sigma Delta     2     11     0     1     1     0     TSSOP | 24     2.00 | 1ku     No     1     UART     24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)    
MSP430AFE221 Order now 4     0.25     16-bit Sigma Delta     1     11     0     1     1     0     TSSOP | 24     1.80 | 1ku     No     1     UART     24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)    
MSP430AFE222 Order now 4     0.25     24-bit Sigma Delta     2     11     0     1     1     0     TSSOP | 24     1.95 | 1ku     No     1     UART     24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)    
MSP430AFE223 Order now 4     0.25     24-bit Sigma Delta     3     11     0     1     1     0     TSSOP | 24     2.10 | 1ku     No     1     UART     24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)    
MSP430AFE231 Order now 8     0.5     24-bit Sigma Delta     1     11     0     1     1     0     TSSOP | 24     1.85 | 1ku     No