MSP430F417-DIE DIE 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD | TI.com

MSP430F417-DIE (ACTIVE)

DIE 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD

Datasheet
 

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F417 is a microcontroller configuration with one or two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timer make the configurations ideal for industrial meters, counter applications and handheld meters.

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow Power Consumption
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode
  • Frequency-Locked Loop (FLL+)
  • 16-Bit RISC Architecture
  • 16-Bit Timer_A With Three or Five Capture/Compare Registers
  • Integrated LCD Driver for 96 Segments
  • On-Chip Comparator
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor — Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed,
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader in Flash Devices

View more

Parametrics Compare all products in Die & wafer services

 
Product Type
Category
Rating
MSP430F417-DIE
Microcontrollers    
Tested Die    
Catalog