MSP430F4361 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD | TI.com

MSP430F4361
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD

 

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x43x(1) and the MSP430x44x(1) series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not implemented on the MSP430F43x1 and MSP430F44x1 devices), one or two universal serial synchronous/asynchronous communication interfaces (USART), 48 I/O pins, and a liquid crystal driver (LCD) with up to 160 segments.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process and transmit the data to a host system, or process this data and display it on a LCD panel. The timers make the configurations ideal for industrial control applications such as ripple counters, digital motor control, EE-meters, hand-held meters, etc. The hardware multiplier enhances the performance and offers a broad code and hardware-compatible family solution.

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 280 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and
    Autoscan Feature
  • 16-Bit Timer_B With Three(1) or Seven(2) Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART), Select Asynchronous UART or
    Synchronous SPI by Software:
    • Two USARTs (USART0, USART1)(1)
    • One USART (USART0)(2)
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Integrated LCD Driver for up to 160 Segments
  • Bootstrap Loader
  • Family Members Include:
    • MSP430F435, MSP430F4351(3):
      • 16KB+256B Flash Memory
      • 512B RAM
    • MSP430F436, MSP430F4361(3):
      • 24KB+256B Flash Memory
      • 1KB RAM
    • MSP430F437, MSP430F4371(3):
      • 32KB+256B Flash Memory
      • 1KB RAM
    • MSP430F447:
      • 32KB+256B Flash Memory
      • 1KB RAM
    • MSP430F448, MSP430F4481(3):
      • 48KB+256B Flash Memory
      • 2KB RAM
    • MSP430F449, MSP430F4491(3):
      • 60KB+256B Flash Memory
      • 2KB RAM
  • For Complete Module Descriptions, See The MSP430x4xx Family User’s Guide, Literature Number SLAU056

(1) MSP430F43x, and MSP430F43x1 devices
(2) MSP430F44x, and MSP430F44x1 devices
(3) The MSP430F43x1 and MSP430F44x1 devices are identical to the MSP430F43x and MSP430F44x devices, respectively – with the exception that the ADC12 module is not implemented.

Parametrics

Compare all products in MSP430 ultra-low-power MCUs Email Download to Excel
Part number Order Features Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Special I/O Operating temperature range (C) Package size: mm2:W x L (PKG) Rating
MSP430F4361 Order now LCD     24     1     Slope     0     48     0     1     1     2     LQFP | 100
LQFP | 80    
3.50 | 1ku     No     2     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F435 Order now LCD     16     0.5     12-bit SAR     8     48     0     1     1     2     LQFP | 100
LQFP | 80    
3.40 | 1ku     No     2     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F4351 Samples not available LCD     16     0.5     Slope     0     48     0     1     1     2     LQFP | 100
LQFP | 80    
2.65 | 1ku     No     2     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F436 Order now LCD     24     1     12-bit SAR     8     48     0     1     1     2     LQFP | 100
LQFP | 80    
3.70 | 1ku     No     2