MSP430F5229
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, Comparator, DMA, 1.8V Split-Rail I/O

 

Design kits & evaluation modules (3)

Name Part# Type
Bluetooth and MSP430 Audio Source Reference Design Board BT-MSPAUDSOURCE Evaluation Modules & Boards
Dual-mode Bluetooth® CC2564 Module with Integrated Antenna Evaluation Board CC2564MODAEM Evaluation Modules & Boards
MSP-TS430RGC64C - 64-pin Target Development Board for MSP430F5x MCUs MSP-TS430RGC64C Evaluation Modules & Boards

Reference designs

Bluetooth and MSP430 Audio Sink Reference Design

TI's Bluetooth + MSP430 Audio sink reference design can be used by customers to create a variety of applications for low end, low power audio solutions. Some application possibilities - toys, low end bluetooth speakers, audio streaming accessories. This reference design is a cost effective audio (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (11)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
TI Dual-Mode Bluetooth® Stack TIBLUETOOTHSTACK-SDK Software Development Kits (SDK)
TI Dual-mode Bluetooth® stack on MSP430™ MCUs CC256XMSPBTBLESW Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430F522x, MSP430F521x Code Examples (Rev. J)  (ZIP 250 KB )    12 Mar 2020  

Development tools (8)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430F5229 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.