MSP430F5418A 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi | TI.com

MSP430F5418A (ACTIVE)

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi

Description

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F543xA and MSP430F541xA series are microcontroller configurations with three 16-bit timers, a high-performance 12-bit ADC, up to four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 87 I/O pins.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Features

  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      230 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      110 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.7 µA at 2.2 V, 2.1 µA at 3.0 V (Typical)
      Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.2 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.2 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.1 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3.5 µs (Typical)
  • 16-Bit RISC Architecture
    • Extended Memory
    • Up to 25-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals
    • High-Frequency Crystals up to 32 MHz
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Up to Four Universal Serial Communication Interfaces (USCIs)
    • USCI_A0, USCI_A1, USCI_A2, and USCI_A3 Each Support:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0, USCI_B1, USCI_B2, and USCI_B3 Each Support:
      • I2C
      • Synchronous SPI
  • 12-Bit Analog-to-Digital Converter (ADC)
    • Internal Reference
    • Sample-and-Hold
    • Autoscan Feature
    • 14 External Channels, 2 Internal Channels
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • 3-Channel Internal DMA
  • Basic Timer With RTC Feature
  • Device Comparison Summarizes the Available Family Members

All trademarks are the property of their respective owners.

WEBENCH® Designer MSP430F5418A

  Min Max
Vin  V  V
Ambient Temp  °C

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430F5418A Order now 128     16     12-bit SAR     14     67     2     4     2     0     LQFP | 80     2.40 | 1ku     No     3     UART     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)    
MSP430F5419A Order now 128     16     12-bit SAR     14     87     4     8     4     0     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
2.50 | 1ku     No     3     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430F5437A Order now 256     16     12-bit SAR     14     67     2     4     2     0     LQFP | 80     3.20 | 1ku     No     3     UART     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)    
MSP430F5438A Order now 256     16     12-bit SAR     14     87     4     8     4     0     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
3.25 | 1ku     No     3     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)