MSP430F5510
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Mixed Signal Microcontroller

 

Design kits & evaluation modules (6)

Reference designs

Flyback High Voltage Piezo Driver Reference Design

The DRV2700 is a single chip high-voltage driver with an integrated 105-V boost switch, integrated power diode, and integrated fully differential amplifier. This design utilizes the high-voltage switch in a flyback configuration which is able to achieve up to 500V.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (11)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430 USB Developers Package MSP430USBDEVPACK Software Libraries
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  
MSP430F550x, MSP430F5510 C Code Examples (Rev. C)  (ZIP 134 KB )    15 Dec 2010  

Development tools (9)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers