MSP430F6638 MSP430F6638 Mixed Signal Microcontroller | TI.com

MSP430F6638 (ACTIVE) MSP430F6638 Mixed Signal Microcontroller

 

Description

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F663x devices are microcontrollers with a high-performance 12-bit ADC, a comparator, two USCIs, USB 2.0, a hardware multiplier, DMA, four 16-bit timers, an RTC module with alarm capabilities, an LCD driver, and up to 74 I/O pins.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active:
      270 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
    • Standby Mode (LPM3):
      Watchdog With Crystal and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.8 µA at 2.2 V, 2.1 µA at 3.0 V (Typical)
    • Shutdown Real-Time Clock (RTC) Mode (LPM3.5):
      Shutdown Mode, Active RTC With Crystal:
      1.1 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.3 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • Four 16-Bit Timers With 3, 5, or 7 Capture/Compare Registers
  • Two Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2C
      • Synchronous SPI
  • Full-Speed Universal Serial Bus (USB)
    • Integrated USB-PHY
    • Integrated 3.3-V and 1.8-V USB Power System
    • Integrated USB-PLL
    • Eight Input and Eight Output Endpoints
  • 12-Bit Analog-to-Digital Converter (ADC) With Internal Shared Reference, Sample-and-Hold, and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog Converters (DACs) With Synchronization
  • Voltage Comparator
  • Integrated Liquid Crystal Display (LCD) Driver With Contrast Control for up to 160 Segments
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • 6-Channel Internal DMA
  • RTC Module With Supply Voltage Backup Switch
  • Device Comparison Summarizes the Available Family Members

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430F6638 Order now 256     16     12-bit SAR     12     74     2     4     2     12     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
5.04 | 1ku     Yes     4     USB     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430F6630 Samples not available 128     16     Slope     0     74     2     4     2     12     LQFP | 100     4.24 | 1ku     Yes     4     USB     100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430F6631 Samples not available 192     16     Slope     0     74     2     4     2     12     LQFP | 100     4.46 | 1ku     Yes     4     USB     100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430F6632 Samples not available 256     16     Slope     0     74     2     4     2     12     LQFP | 100     4.72 | 1ku     Yes     4     USB     100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430F6633 Samples not available 128     16     12-bit SAR     12     74     2     4