MSP430F6721 Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM | TI.com

MSP430F6721
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM

 

Recommended alternative parts

  • MSP430F6721A  -  Functionally equivalent and recommended for new designs

Description

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F673x and MSP430F672x microcontrollers feature up to three high-performance 24-bit sigma-delta ADCs, a 10-bit ADC, four enhanced universal serial communication interfaces (three eUSCI_A modules and one eUSCI_B module), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module with alarm capabilities, an LCD driver with integrated contrast control, an auxiliary supply system, and up to 72 I/O pins in the 100-pin devices and 52 I/O pins in the 80-pin devices.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Features

  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      265 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.7 µA at 2.2 V, 2.5 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.6 µA at 3.0 V (Typical)
    • Shutdown RTC Mode (LPM3.5):
      Shutdown Mode, Active Real-Time Clock (RTC) With Crystal:
      1.24 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.78 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
    • System Operation From up to Two Auxiliary Power Supplies
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
  • One 16-Bit Timer With Three Capture/Compare Registers
  • Three 16-Bit Timers With Two Capture/Compare Registers Each
  • Enhanced Universal Serial Communication Interfaces
    • eUSCI_A0, eUSCI_A1, and eUSCI_A2
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • eUSCI_B0
      • I2C With Multiple Slave Addressing
      • Synchronous SPI
  • Password-Protected RTC With Crystal Offset Calibration and Temperature Compensation
  • Separate Voltage Supply for Backup Subsystem
    • 32-kHz Low-Frequency Oscillator (XT1)
    • Real-Time Clock
    • Backup Memory (4 × 16 Bits)
  • Three 24-Bit Sigma-Delta Analog-to-Digital Converters (ADCs) With Differential PGA Inputs
  • Integrated LCD Driver With Contrast Control for up to 320 Segments in 8-Mux Mode
  • Hardware Multiplier Supports 32-Bit Operations
  • 10-Bit 200-ksps ADC
    • Internal Reference
    • Sample-and-Hold, Autoscan Feature
    • Up to Six External Channels and Two Internal Channels, Including Temperature Sensor
  • 3-Channel Internal DMA
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Single-Phase Electronic Watt-Hour Meter Development Tool (Also See Tools and Software)
  • Device Comparison Summarizes the Available Family Members
  • Available in 100-Pin and 80-Pin LQFP Packages

All trademarks are the property of their respective owners.

Parametrics

Compare all products in MSP430 ultra-low-power MCUs Email Download to Excel
Part number Order Features Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Special I/O Operating temperature range (C) Package size: mm2:W x L (PKG) Rating
MSP430F6721 Order now LCD
Real-Time Clock    
32     2     24-bit Sigma Delta     2     72     1     4     3     0     LQFP | 100
LQFP | 80    
2.10 | 1ku     No     4     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F6720 Samples not available LCD
Real-Time Clock    
16     1     24-bit Sigma Delta     2     72     1     4     3     0     LQFP | 100
LQFP | 80    
2.00 | 1ku     No     4     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F6723 Order now LCD
Real-Time Clock    
64     4     24-bit Sigma Delta     2     72     1     4     3     0     LQFP | 100
LQFP | 80    
2.30 | 1ku     No     4     UART         -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
Catalog    
MSP430F6724 Samples not available LCD
Real-Time Clock    
96     4     24-bit Sigma Delta     2     72     1     4     3     0     LQFP | 100
LQFP | 80