Name | Part# | Type |
---|---|---|
EVM430-F6736 - MSP430F6736 EVM for Metering | EVM430-F6736 | Evaluation Modules & Boards |
MSP-TS430PZ100B - 100-pin Target Development Board for MSP430F6x MCUs | MSP-TS430PZ100B | Evaluation Modules & Boards |
One-Phase Metrology with Enhanced ESD Protection Reference Design
This design implements an ANSI/IEC Class 0.2 one-phase energy meter with enhanced ESD protection. The design also features communications through ZigBee™ connectivity. The e-meter SoC is used to perform all metrology functions and sends active power results to the CC2530EM add-on board (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
Energy Measurement Design Center for MSP430 MCUs | MSP-EM-DESIGN-CENTER | Application Software & Frameworks |
MSP430Ware for MSP Microcontrollers | MSPWARE | Software Development Kits (SDK) |
Bootloader (BSL) for MSP low-power microcontrollers | MSPBSL | Software Libraries |
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers | MSP-DSPLIB | Software Libraries |
Fixed Point Math Library for MSP | MSP-IQMATHLIB | Software Libraries |
Floating Point Math Library for MSP430 | MSPMATHLIB | Software Libraries |
MSP Driver Library | MSPDRIVERLIB | Software Libraries |
MSP Graphics Library | MSP-GRLIB | Software Libraries |
MSP430F673xA, MSP430F672xA Code Examples (Rev. D) (ZIP 325 KB ) 09 Jan 2018 |
Name | Part# | Type |
---|---|---|
Code Composer Studio Integrated Development Environment for MSP Microcontrollers | CCSTUDIO-MSP | SW Development Tools, IDEs, Compilers |