MSP430F6736
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM

 

Design kits & evaluation modules (2)

Name Part# Type
EVM430-F6736 - MSP430F6736 EVM for Metering EVM430-F6736 Evaluation Modules & Boards
MSP-TS430PZ100B - 100-pin Target Development Board for MSP430F6x MCUs MSP-TS430PZ100B Evaluation Modules & Boards

Reference designs

One-Phase Metrology with Enhanced ESD Protection Reference Design

This design implements an ANSI/IEC Class 0.2 one-phase energy meter with enhanced ESD protection. The design also features communications through ZigBee™ connectivity.  The e-meter SoC is used to perform all metrology functions and sends active power results to the CC2530EM add-on board (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (9)

Name Part# Type
Energy Measurement Design Center for MSP430 MCUs MSP-EM-DESIGN-CENTER Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430F673x, MSP430F672x Code Examples (Rev. H)  (ZIP 324 KB )    09 Jan 2018  

Development tools (8)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers