MSP430F67661A (ACTIVE) Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM

 

Design kits & evaluation modules (2)

Name Part# Type
MSP-TS430PEU128 - 128-pin Target Development Board for MSP430F6x MCUs MSP-TS430PEU128 Development Kits
EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering EVM430-F6779 Evaluation Modules & Boards

Reference designs

Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.

This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (9)

Name Part# Type
Energy Measurement Design Center for MSP430 MCUs MSP-EM-DESIGN-CENTER Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430F677x(1)A, MSP430F676x(1)A, MSP430F674x(1)A Code Examples (Rev. E)  (ZIP 220 KB )    09 Jan 2018  

Development tools (8)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers