Name | Part# | Type |
---|---|---|
MSP-TS430PEU128 - 128-pin Target Development Board for MSP430F6x MCUs | MSP-TS430PEU128 | Development Kits |
EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering | EVM430-F6779 | Evaluation Modules & Boards |
Three-Phase Metrology With Enhanced ESD Protection and Tamper Detection Reference Design
This design implements an ANSI/IEC Class 0.2 three-phase energy meter with enhanced ESD protection. The design also features tamper detection to limit the feasibility of energy theft and communications through ZigBee™ connectivity. The e-meter SoC is used to perform all metrology (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
Energy Measurement Design Center for MSP430 MCUs | MSP-EM-DESIGN-CENTER | Application Software & Frameworks |
MSP430Ware for MSP Microcontrollers | MSPWARE | Software Development Kits (SDK) |
Bootloader (BSL) for MSP low-power microcontrollers | MSPBSL | Software Libraries |
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers | MSP-DSPLIB | Software Libraries |
Fixed Point Math Library for MSP | MSP-IQMATHLIB | Software Libraries |
Floating Point Math Library for MSP430 | MSPMATHLIB | Software Libraries |
MSP Driver Library | MSPDRIVERLIB | Software Libraries |
MSP Graphics Library | MSP-GRLIB | Software Libraries |
MSP430F677x(1), MSP430F676x(1), MSP430F674x(1) Code Examples (Rev. F) (ZIP 219 KB ) 09 Jan 2018 |
Name | Part# | Type |
---|---|---|
MSP Flasher - Command Line Programmer | MSP430-FLASHER | Flash Programming Tools |
MSP MCU Programmer and Debugger | MSP-FET | Flash Programming Tools |
MSP-GANG Production Programmer | MSP-GANG | Flash Programming Tools |
Code Composer Studio Integrated Development Environment for MSP Microcontrollers | CCSTUDIO-MSP | SW Development Tools, IDEs, Compilers |
EnergyTrace Technology | ENERGYTRACE | SW Development Tools, IDEs, Compilers |
GCC - Open Source Compiler for MSP Microcontrollers | MSP430-GCC-OPENSOURCE | SW Development Tools, IDEs, Compilers |
ULP (Ultra-Low Power) Advisor | ULPADVISOR | SW Development Tools, IDEs, Compilers |
IAR Embedded Workbench | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |