MSP430FG6425 MSP430FG642x Mixed-Signal Microcontroller | TI.com

MSP430FG6425 (ACTIVE)

MSP430FG642x Mixed-Signal Microcontroller

Description

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430FG6626 and MSP430FG6625 are microcontrollers with a high-performance 16-bit analog-to-digital converter (ADC), dual 12-bit digital-to-analog converters (DACs), dual operational amplifiers, a comparator, two universal serial communication interfaces (USCIs), USB 2.0, a hardware multiplier, DMA, four 16-bit timers, a real-time clock (RTC) module with alarm capabilities, an LCD driver, and up to 73 I/O pins.

The MSP430FG6426 and MSP430FG6425 are microcontrollers with a high-performance 16-bit ADC, dual 12-bit DACs, dual low-power operational amplifiers, a comparator, two USCIs, a 3.3-V LDO, a hardware multiplier, DMA, four 16-bit timers, an RTC module with alarm capabilities, an LCD driver, and up to 73 I/O pins.

Typical applications for these devices include analog and digital sensor systems, hand-held meters, such as medical diagnostic meters, measurement equipment, and hand-held industrial testers.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Features

  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active:
      250 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
    • Standby Mode (LPM3):
      Watchdog With Crystal, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      3.2 µA at 2.2 V, 3.4 µA at 3.0 V (Typical)
    • Shutdown RTC Mode (LPM3.5):
      Shutdown Mode, Active Real-Time Clock With Crystal:
      0.9 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.2 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • Four 16-Bit Timers With 3, 5, or 7 Capture/Compare Registers
  • Two Universal Serial Communication Interfaces
    • USCI_A0 and USCI_A1 Each Support
      • Enhanced UART With Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support
      • I2C
      • Synchronous SPI
  • Full-Speed Universal Serial Bus (USB)
    • Integrated USB-PHY
    • Integrated 3.3-V and 1.8-V USB Power System
    • Integrated USB-PLL
    • Eight Input and Eight Output Endpoints
  • Continuous-Time Sigma-Delta 16-Bit Analog-to-Digital Converter (ADC) With Internal Reference With 10 External Analog Inputs, 6 Single-Ended and 4 Selectable as Differential or Single-Ended
  • Dual Low-Power Operational Amplifiers
  • Quad Low-Impedance Ground Switches
  • Dual 12-Bit Digital-to-Analog Converters (DACs) With Synchronization
  • Voltage Comparator
  • Integrated LCD Driver With Contrast Control for up to 160 Segments
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Six-Channel Internal DMA
  • Real-Time Clock (RTC) Module With Supply Voltage Backup Switch
  • Device Comparison Summarizes Family Members

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430FG6425 Order now 64     10     16-bit Sigma Delta     10     73     2     4     2     12     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
4.45 | 1ku     No     4     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430FG6426 Samples not available 128     10     16-bit Sigma Delta     10     73     2     4     2     12     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
4.70 | 1ku     No     4     UART     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430FG6625 Samples not available 64     8     16-bit Sigma Delta     10     73     2     4     2     12     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
4.76 | 1ku     Yes     4     USB     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
MSP430FG6626 Order now 128     8     16-bit Sigma Delta     10     73     2     4     2     12     BGA MICROSTAR JUNIOR | 113
LQFP | 100    
5.01 | 1ku     Yes     4     USB     113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)