MSP430FG6625

ACTIVE

25 MHz MCU with 64KB FLASH, 10KB SRAM, 16-bit Sigma-Delta ADC, Dual DAC, DMA, 2 OpAmp, 160 Seg LCD

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

MSP430FG6625IPZR

ACTIVE
Not available Not available 1ku | $2.42 2.42 1,000 | LARGE T&R 1000 LQFP (PZ) | 100 Contact distributors Alternate sample: MSP430FG6626IPZR Production -40 to 85 View
NIPDAU
Level-3-260C-168 HR Yes Yes View View View View

MSP430FG6625IZQWR

ACTIVE
Not available Not available 1ku | $2.60 2.60 2,500 | LARGE T&R 2500 BGA MICROSTAR JUNIOR (ZQW) | 113 Contact distributors Alternate sample: MSP430FG6626IZQWR Production -40 to 85 View
SNAGCU
Level-3-260C-168 HR Yes Yes View View View View