MSP430FR2433 16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 10-bit ADC, 19 IO, 4 16-bit Timers | TI.com

MSP430FR2433 (ACTIVE) 16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 10-bit ADC, 19 IO, 4 16-bit Timers

 

Description

The MSP430FR2433 microcontroller (MCU) is part of the MSP430™ value line sensing portfolio, TI’s lowest-cost family of MCUs for sensing and measurement applications. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered sensing applications in a small VQFN package (4 mm × 4 mm).

TI’s MSP430 ultra-low-power FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.

The MSP430FR2433 MCU is supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑EXP430FR2433 LaunchPad™ development kit and the MSP‑TS430RGE24A 24-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ Community Forum.

Features

  • Embedded Microcontroller
    • 16-Bit RISC Architecture
    • Clock Supports Frequencies up to 16 MHz
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: 126 µA/MHz (Typical)
    • Standby: <1 µA With VLO
    • LPM3.5 Real-Time Clock (RTC) Counter With 32768-Hz Crystal: 730 nA (Typical)
    • Shutdown (LPM4.5): 16 nA (Typical)
  • High-Performance Analog
    • 8-Channel 10-Bit Analog-to-Digital Converter (ADC)
      • Internal 1.5-V Reference
      • Sample-and-Hold 200 ksps
  • Enhanced Serial Communications
    • Two Enhanced Universal Serial Communication Interfaces (eUSCI_A) Support UART, IrDA, and SPI
    • One eUSCI (eUSCI_B) Supports SPI and I2C
  • Intelligent Digital Peripherals
    • Four 16-Bit Timers
      • Two Timers With Three Capture/Compare Registers Each (Timer_A3)
      • Two Timers With Two Capture/Compare Registers Each (Timer_A2)
    • One 16-Bit Counter-Only RTC
    • 16-Bit Cyclic Redundancy Check (CRC)
  • Low-Power Ferroelectric RAM (FRAM)
    • Up to 15.5KB of Nonvolatile Memory
    • Built-In Error Correction Code (ECC)
    • Configurable Write Protection
    • Unified Memory of Program, Constants, and Storage
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
    • High FRAM-to-SRAM Ratio, up to 4:1
  • Clock System (CS)
    • On-Chip 32-kHz RC Oscillator (REFO)
    • On-Chip 16-MHz Digitally Controlled Oscillator (DCO) With Frequency-Locked Loop (FLL)
      • ±1% Accuracy With On-Chip Reference at Room Temperature
    • On-Chip Very Low-Frequency 10-kHz Oscillator (VLO)
    • On-Chip High-Frequency Modulation Oscillator (MODOSC)
    • External 32-kHz Crystal Oscillator (LFXT)
    • Programmable MCLK Prescalar of 1 to 128
    • SMCLK Derived from MCLK With Programmable Prescalar of 1, 2, 4, or 8
  • General Input/Output and Pin Functionality
    • Total of 19 I/Os on VQFN-24 Package
    • 16 Interrupt Pins (P1 and P2) Can Wake MCU From Low-Power Modes
  • Development Tools and Software
  • Family Member (Also See Device Comparison)
    • MSP430FR2433: 15KB of Program FRAM + 512B of Information FRAM + 4KB of RAM
  • Package Options
    • 24-Pin: VQFN (RGE)
    • 24-Pin: DSBGA (YQW)
  • For Complete Module Descriptions, See the MSP430FR4xx and MSP430FR2xx Family User’s Guide

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Value line MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) Timers - 16-bit Bootloader (BSL) Operating temperature range (C) Package size: mm2:W x L (PKG) Features
MSP430FR2433 Order now 16     4     10-bit SAR     8     19     1     2     2     0     DSBGA | 24
VQFN | 24    
0.92 | 1ku     4     I2C
UART    
-40 to 85     See datasheet (DSBGA)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Real-Time Clock    
MSP430FR2422 Order now 8     2     10-bit SAR     8     15     1     2     1     0     TSSOP | 16
VQFN | 20    
0.66 | 1ku     2     I2C
UART    
-40 to 85     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
Real-Time Clock