MSP430FR2475 16 MHz ultra-low-power microcontroller with 32 KB FRAM, 4 KB RAM, 12-bit ADC, 43 IO, 5 16-bit timers | TI.com

MSP430FR2475
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16 MHz ultra-low-power microcontroller with 32 KB FRAM, 4 KB RAM, 12-bit ADC, 43 IO, 5 16-bit timers

 

Description

MSP430FR247x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR247x MCUs integrate a 12-bit SAR ADC and one comparator. The MSP430FR247x MCUs support an extended temperature range from –40°C up to 105°C, so higher temperature industrial applications can benefit from the devices’ FRAM data-logging capabilities.

MSP430FR247x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions withinTI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ Community Forum.

The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

The TI MSP430 family of low-power microcontrollers consists of devices with different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The MCU features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the MCU to wake up from low-power modes to active mode in less than 10 µs (typical).

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

Features

  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS Specifications)
  • Optimized ultra-low-power modes
    • Active mode: 135 µA/MHz (Typical)
    • Standby: LPM3.5, real-time clock (RTC) counter with 32768-Hz crystal: 660 nA (typical)
    • Shutdown (LPM4.5): 37 nA without SVS
  • Low-power ferroelectric RAM (FRAM)
    • Up to 64KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Intelligent digital peripherals
    • Four 16-bit timers with three capture/compare registers each (Timer_A3)
    • One 16-bit timer with seven capture/compare registers (Timer_B7)
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Enhanced serial communications with support for pin remap feature
    • Two eUSCI_A supports UART, IrDA, and SPI
    • Two eUSCI_B supports SPI and I2C
  • High-performance analog
    • One 12-bit analog-to-digital converter (ADC) with up to 12 channels
      • Internal shared reference (1.5, 2.0, or 2.5 V)
      • Sample-and-hold 200 ksps
    • One enhanced comparator (eCOMP)
      • Integrated 6-bit DAC as reference voltage
      • Programmable hysteresis
      • Configurable high-power and low-power modes
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO) with 1 µA support
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • 43 I/Os on LQFP-48 package
    • 43 interrupt pins on all GPIOs can wake MCU from low-power modes
  • Development tools and software
  • Family members (also see Device Comparison)
    • MSP430FR2476: 64KB of program FRAM, 512B of information FRAM, 8KB of RAM
    • MSP430FR2475: 32KB of program FRAM, 512B of information FRAM, 4KB of RAM
  • Package options
    • 48-pin: LQFP (PT)
    • 40-pin: VQFN (RHA)
    • 32-pin: VQFN (RHB)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in MSP430 ultra-low-power MCUs Email Download to Excel
Part number Order Features Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) Timers - 16-bit Bootloader (BSL) Special I/O Operating temperature range (C) Package size: mm2:W x L (PKG) Rating
MSP430FR2475 Order now Real-Time Clock     32     4     12-bit SAR     12     43     2     4     2     4     LQFP | 48
VQFN | 32
VQFN | 40    
1.35 | 1ku     5     I2C
UART    
    -40 to 105     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)
40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
Catalog    
MSP430FR2153 Samples not available Real-Time Clock     16     2     12-bit SAR     12     44     2     4     2     2     LQFP | 48
TSSOP | 38
VQFN | 32
VQFN | 40    
0.90 | 1ku     4     UART         -40 to 105     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 16 mm2: 4 x 4 (VQFN | 32)
40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
Catalog    
MSP430FR2155 Order now Real-Time Clock     32     4     12-bit SAR     12     44     2     4     2     2     LQFP | 48
TSSOP | 38
VQFN | 32
VQFN | 40    
1.21 | 1ku     4     UART         -40 to 105     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 16 mm2: 4 x 4 (VQFN | 32)
40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
Catalog    
MSP430FR2353 Samples not available DAC
OpAmp
PGA
Real-Time Clock    
16     2     12-bit SAR     12     44     2     4     2     2     LQFP | 48
TSSOP | 38
VQFN | 32
VQFN | 40    
1.11 | 1ku     4     UART         -40 to 105