MSP430FR5739 (ACTIVE) MSP430FR5739 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC & comparator

 

Design kits & evaluation modules (3)

Name Part# Type
MSP-EXP430FR5739 Experimenter Board MSP-EXP430FR5739 Evaluation Modules & Boards
MSP-TS430RGZ48C - 48-pin Target Development Board for MSP430FRxx FRAM MCUs MSP-TS430RGZ48C Evaluation Modules & Boards
MSP-TS430RHA40A- 40-pin Target Development Board for MSP430FRxx FRAM MCUs MSP-TS430RHA40A Evaluation Modules & Boards

Reference designs

12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (20)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430 Touch Power Designer GUI MSPTOUCHPOWERDESIGNERGUI Application Software & Frameworks
RF430CL330H Example Code RF430CL330H-EXAMPLE-CODE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430FR573x, MSP430FR572x C Code Examples (IAR and CCS) (Rev. I)  (ZIP 318 KB )    09 Jan 2018  
Patch Programmer for MSP430FR5739 (Rev. B)  (ZIP 6632 KB )    14 Feb 2013  
CC3000+FRAM WiFi Sensor Application (Rev. E)  (ZIP 54593 KB )    06 Sep 2012  
Patch Programmer for MSP430FR5739 (Rev. A)  (ZIP 6565 KB )    03 Aug 2012  
CC3000+FRAM Simple HTTP Web Server Application (Rev. B)  (ZIP 787 KB )    03 Aug 2012  
CC3000+FRAM Simple Email Application (Rev. B)  (ZIP 1148 KB )    03 Aug 2012  
CC3000+FRAM Basic WiFi Application (Rev. B)  (ZIP 168 KB )    03 Aug 2012  
CC3000+FRAM Home Automation application (Rev. A)  (ZIP 1545 KB )    28 Feb 2012  
CC3000+FRAM Data Logger Application (Rev. A)  (ZIP 2259 KB )    28 Feb 2012  
CC3000+FRAM WiFi Sensor Application (Rev. B)  (ZIP 54558 KB )    28 Feb 2012  

Development tools (8)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers