MSP430FR6972 MSP430FR6972 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD, AES | TI.com

MSP430FR6972 (ACTIVE)

MSP430FR6972 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD, AES

Description

This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

Features

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16-MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (RTC) (LPM3.5): 0.35 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.04 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 64KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns per Word (64KB in 4 ms)
    • Unified Memory = Program, Data, and Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • Three-Channel Internal Direct Memory Access (DMA)
    • RTC With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to Seven Capture/Compare Registers
    • 16-Bit and 32-Bit Cyclic Redundancy Checker (CRC16, CRC32)
  • High-Performance Analog
    • Up to 8-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold and up to 8 External Input Channels
    • Integrated 116-Segment LCD Driver With Contrast Control
  • Code Security and Encryption
    • 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor (MSP430FR69xx(1) Only)
    • True Random Number Seed for Random Number Generation Algorithm
    • Lockable Memory Segments for IP Encapsulation and Secure Storage
  • Multifunction Input/Output Ports
    • All I/O Pins Support Capacitive Touch Capability Without Need for External Components
    • Accessible Bit-, Byte- and Word-Wise (in Pairs)
    • Edge-Selectable Wakeup From LPM on Ports P1 to P4
    • Programmable Pullup and Pulldown on All Ports
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support:
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI at Rates up to 10 Mbps
    • eUSCI_B0 and eUSCI_B1 Support:
      • I2C With Multiple-Slave Addressing
      • SPI at Rates up to 10 Mbps
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology for Power Profiling and Debugging
    • Microcontroller Development Boards Available
  • Family Members
    • Device Comparison Summarizes the Available Variants and Packages
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)The RTC is clocked by a 3.7-pF crystal.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Value line MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) Timers - 16-bit Bootloader (BSL) Operating temperature range (C) Package size: mm2:W x L (PKG) Features
MSP430FR6972 Order now 64     2     12-bit SAR     8     51     2     4     2     8     LQFP | 64
VQFN | 64    
2.32 | 1ku     5     UART     -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
AES
DMA
LCD
Real-Time Clock    
MSP430FR4132 Order now 8     1     10-bit SAR     10     60     1     2     1     0     LQFP | 64
TSSOP | 48
TSSOP | 56    
0.99 | 1ku     2     UART     -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
48TSSOP: 101 mm2: 8.1 x 12.5 (TSSOP | 48)
56TSSOP: 113 mm2: 8.1 x 14 (TSSOP | 56)    
IR Modulation Logic
LCD
Real-Time Clock    
MSP430FR4133 Order now 16     2     10-bit SAR     10     60     1     2     1     0     LQFP | 64
TSSOP | 48
TSSOP | 56    
1.08 | 1ku     2     UART     -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
48TSSOP: 101 mm2: 8.1 x 12.5 (TSSOP | 48)
56TSSOP: 113 mm2: 8.1 x 14 (TSSOP | 56)    
IR Modulation Logic
LCD
Real-Time Clock    
MSP430FR6989 Order now 128     2     12-bit SAR     16     83     2     4     2     16     LQFP | 100
LQFP | 80    
3.75 | 1ku     5     UART     -40 to 85     80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
100LQFP: 256 mm2: 16 x 16 (LQFP | 100)    
DMA
LCD
Real-Time Clock
Scan Interface