MSP430FW425 16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters | TI.com

MSP430FW425
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters

 

The MSP430FW42x series are microcontroller configurations with a unique Scan Interface peripheral, which is dedicated to capturing sensor inputs while in Standby Mode (LPM3). Not only does the MSP430FW42x series provide an ultra-low power sensor interface solution for power-sensitive applications, but it also frees up the CPU for other processing requirements.

Learn about Scan Interface:

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FW42x series are microcontroller configurations with two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, a scan interface, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timers make the configurations ideal for gas, heat, and water meters, industrial meters, counter applications, and hand-held meters.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low-Power Consumption:
    • Active Mode: 200 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Scan Interface for Background Water, Heat, and Gas Volume Measurement
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_A With Five Capture/Compare Registers
  • Integrated LCD Driver for Up to 96 Segments
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Supply Voltage Supervisor and Monitor With Programmable Level Detection
  • Bootstrap Loader (BSL) in Flash Devices
  • Family Members Include:
    • MSP430FW423
      8KB + 256B Flash Memory, 256B RAM
    • MSP430FW425
      16KB + 256B Flash Memory, 512B RAM
    • MSP430FW427
      32KB + 256B Flash Memory, 1KB RAM
    • MSP430FW428
      48KB + 256B Flash Memory, 2KB RAM
    • MSP430FW429
      60KB + 256B Flash Memory, 2KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, See the , Literature Number SLAU056

Parametrics

Compare all products in MSP430 ultra-low-power MCUs Email Download to Excel
Part number Order Features Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) Timers - 16-bit Bootloader (BSL) Special I/O Operating temperature range (C) Package size: mm2:W x L (PKG) Rating
MSP430FW425 Order now LCD
Scan Interface    
16     0.5     Slope     0     48     0     0     0     2     LQFP | 64     2.46 | 1ku     2     UART         -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     Catalog    
MSP430FW423 Samples not available LCD
Scan Interface    
8     0.125     Slope     0     48     0     0     0     2     LQFP | 64     2.20 | 1ku     2     UART         -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     Catalog    
MSP430FW427 Order now LCD
Scan Interface    
32     1     Slope     0     48     0     0     0     2     LQFP | 64     2.73 | 1ku     2     UART         -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     Catalog    
MSP430FW428 Order now LCD
Scan Interface    
48     2     Slope     0     48     0     0     0     2     LQFP | 64     2.90 | 1ku     2     UART         -40 to 85     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     Catalog    
MSP430FW429 Order now LCD
Scan Interface    
60     2     Slope