MSP430G2101 MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller | TI.com

MSP430G2101 (ACTIVE)

MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller

Note

To take advantage of higher performance with non-volatile FRAM and more analog integration, including operational amplifiers, ADCs and comparators for 2 KB and 4 KB MCU designs, consider the newly released MSP430FR2311 MCU, the first MCU to feature an integrated low-leakage transimpedance amplifier (TIA).

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x01 and MSP430G2x11 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x11 family members have a versatile analog comparator.

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Brownout Detector
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in a 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN (RSA)

View more

Parametrics Compare all products in Other MSP430 MCUs

 
Non-volatile memory (kB)
RAM (KB)
ADC
ADC: channels (#)
GPIO pins (#)
I2C
SPI
UART
Comparator channels (#)
Package Group
Approx. price (US$)
USB
Timers - 16-bit
Bootloader (BSL)
Package size: mm2:W x L (PKG)
MSP430G2101 MSP430G2001 MSP430G2102 MSP430G2111 MSP430G2121 MSP430G2131 MSP430G2132 MSP430G2152 MSP430G2153 MSP430G2201 MSP430G2211 MSP430G2212 MSP430G2221 MSP430G2231 MSP430G2232 MSP430G2252 MSP430G2302 MSP430G2312 MSP430G2332 MSP430G2352 MSP430G2402 MSP430G2432 MSP430G2452
1     0.5     1     1     1     1     1     1     1     2     2     2     2     2     2     2     4     4     4     4     8     8     8    
0.125     0.125     0.125     0.125     0.125     0.125     0.125     0.125     0.25     0.125     0.125     0.25     0.125     0.125     0.25     0.25     0.25     0.25     0.25     0.25     0.25     0.25     0.25    
   
   
   
Slope    
   
10-bit SAR     10-bit SAR     10-bit SAR     10-bit SAR    
   
Slope     Slope    
   
10-bit SAR     10-bit SAR     10-bit SAR    
   
Slope     10-bit SAR     10-bit SAR    
   
10-bit SAR     10-bit SAR    
0     0     0     0     0     8     8     8     8     0     0     0     0     8     8     8     0     0     8     8     0     8     8    
10     10     16     10     10     10     16     16     24     10     10     16