MSP430G2131
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller

 

Design kits & evaluation modules (7)

Name Part# Type
1-A Low-Voltage H-Bridge Evaluation Module DRV8837CEVM Evaluation Modules & Boards
14-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F2x and MSP430G2x MCUs MSP-FET430U14 Evaluation Modules & Boards
DRV8816 Evaluation Module DRV8816EVM Evaluation Modules & Boards
DRV8837 Evaluation Module DRV8837EVM Evaluation Modules & Boards
DRV8839 Evaluation Module DRV8839EVM Evaluation Modules & Boards
MSP-TS430PW14 - 14-pin Target Development Board for MSP430F2x and MSP430G2x MCUs MSP-TS430PW14 Evaluation Modules & Boards
MSP-TS430PW28A - 28-pin Target Development Board for MSP430F2x and MSP430G2x MCUs MSP-TS430PW28A Evaluation Modules & Boards

Reference designs

Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (7)

Name Part# Type
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430G2x01, MSP430G2x11, MSP430G2x21, MSP430G2x31 Code Examples (Rev. I)  (ZIP 471 KB )    09 Jan 2018  
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  

Development tools (9)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430G2131 Download Download
Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.