MSP430G2202
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller

 

Design kits & evaluation modules (1)

Name Part# Type
MSP-TS430PW28A - 28-pin Target Development Board for MSP430F2x and MSP430G2x MCUs MSP-TS430PW28A Evaluation Modules & Boards

Reference designs

Universal Stepper Motor Driver Reference Design

This design achieves a universal high performance stepper driver. With the on-board MCU SPI configuration to DRV8711, it achieves up to 1/256 selectable micro-stepping level and 0.5A to 5A selectable peak current level. The supply voltage can be from 12V to 36V. With optimized decay parameters (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (6)

Name Part# Type
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430G2x02, MSP430G2x12, MSP430G2x32, MSP430G2x52 Code Examples (Rev. I)  (ZIP 488 KB )    09 Jan 2018  

Development tools (9)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers