MSP430G2231 (ACTIVE)

MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller

MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller - MSP430G2231
 

Note

To take advantage of higher performance with non-volatile FRAM and more analog integration, including operational amplifiers, ADCs and comparators for 2 KB and 4 KB MCU designs, consider the newly released MSP430FR2311 MCU, the first MCU to feature an integrated low-leakage transimpedance amplifier (TIA).

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x21/G2x31 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x31 family members have a 10-bit A/D converter and built-in communication capability using synchronous protocols (SPI or I2C).

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • Brownout Detector
  • 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, and Autoscan (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN Package (RSA)

View more

Parametrics Compare all products in Other MSP430 MCUs

 
Non-volatile Memory (KB)
RAM (KB)
ADC
ADC: Channels (#)
GPIO Pins (#)
I2C
SPI
UART
Comparator Channels (#)
Package Group
Approx. Price (US$)
Timers - 16-bit
MSP430G2231 MSP430G2001 MSP430G2101 MSP430G2102 MSP430G2111 MSP430G2121 MSP430G2131 MSP430G2132 MSP430G2152 MSP430G2153 MSP430G2201 MSP430G2211 MSP430G2212 MSP430G2221 MSP430G2232 MSP430G2252 MSP430G2302 MSP430G2312 MSP430G2332 MSP430G2352 MSP430G2402 MSP430G2432 MSP430G2452
2    0.5    1    1    1    1    1    1    1    1    2    2    2    2    2    2    4    4    4    4    8    8    8   
0.125    0.125    0.125    0.125    0.125    0.125    0.125    0.125    0.125    0.25    0.125    0.125    0.25    0.125    0.25    0.25    0.25    0.25    0.25    0.25    0.25    0.25    0.25   
10-bit SAR    N/A    N/A    N/A    Slope    N/A    10-bit SAR    10-bit SAR    10-bit SAR    10-bit SAR    N/A    Slope    Slope    N/A    10-bit SAR    10-bit SAR    N/A    Slope    10-bit SAR    10-bit SAR    N/A    10-bit SAR    10-bit SAR   
8    0    0    0    0    0    8    8    8    8    0    0    0    0    8    8    0    0    8    8    0    8    8   
10    10    10    16    10    10    10    16    16    24    10    10    16    10    16    16    16    16    16    16    16    16    16   
1    0    0    1    0    1    1    1    1    1    0    0    1    1    1    1    1    1    1    1    1    1    1   
1    0    0    1    0    1    1    1    1    1    0    0    1    1    1    1    1    1    1    1    1    1    1   
0    0    0    0    0    0    0    0    0    1    0    0    0    0    0    0    0    0    0    0    0    0    0   
0    0    0    0    8    0    0    0    8    8    0    8    8    0    0    8    0    8    0    8    0    0    8   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
TSSOP
TSSOP
VQFN   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
PDIP
QFN
TSSOP
TSSOP   
0.55 | 1ku    0.34 | 1ku    0.44 | 1ku    0.48 | 1ku    0.46 | 1ku    0.46 | 1ku    0.49 | 1ku    0.55 | 1ku    0.55 | 1ku    0.60 | 1ku    0.47 | 1ku    0.49 | 1ku    0.55 | 1ku    0.49 | 1ku    0.55 | 1ku    0.60 | 1ku    0.55 | 1ku    0.60 | 1ku    0.60 | 1ku    0.61 | 1ku    0.65 | 1ku    0.70 | 1ku    0.70 | 1ku   
1    1    1    1    1    1    1    1    1    2    1    1    1    1    1    1    1    1    1    1    1    1    1   

Other qualified versions of MSP430G2231

Version Part Number Definition
Enhanced Product MSP430G2231-EP Supports Defense, Aerospace and Medical Applications
Automotive MSP430G2231-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

WEBENCH® Designer MSP430G2231

  Min Max
Vin  V  V
Ambient Temp  °C