MSP430G2232 MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller | TI.com

MSP430G2232 (ACTIVE)

MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller

Note

To take advantage of higher performance with non-volatile FRAM and more analog integration, including operational amplifiers, ADCs and comparators for 2 KB and 4 KB MCU designs, consider the newly released MSP430FR2311 MCU, the first MCU to feature an integrated low-leakage transimpedance amplifier (TIA).

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x32 and MSP430G2x02 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface. The MSP430G2x32 series have a 10-bit A/D converter. For configuration details, see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequencies
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • One 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 16 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan (MSP430G2x32 Only)
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 14 Pin, 20 Pin
    • PDIP: 20 Pin
    • QFN: 16 Pin

All trademarks are the property of their respective owners.

WEBENCH® Designer MSP430G2232

  Min Max
Vin  V  V
Ambient Temp  °C

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430G2232 Order now 2     0.25     10-bit SAR     8     16     1     1     0     0     PDIP | 20
QFN | 16
TSSOP | 14
TSSOP | 20    
0.55 | 1ku     No     1     None     See datasheet (PDIP)
16QFN: 16 mm2: 4 x 4 (QFN | 16)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
MSP430G2001 Order now 0.5     0.125    
   
0     10     0     0     0     0     PDIP | 14
QFN | 16
TSSOP | 14    
0.34 | 1ku     No     1     None     See datasheet (PDIP)
16QFN: 16 mm2: 4 x 4 (QFN | 16)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
MSP430G2101 Order now 1     0.125    
   
0     10     0     0     0     0     PDIP | 14
QFN | 16
TSSOP | 14    
0.44 | 1ku     No     1     None     See datasheet (PDIP)
16QFN: 16 mm2: 4 x 4 (QFN | 16)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
MSP430G2102 Order now 1     0.125    
   
0     16     1     1     0     0     PDIP | 20
QFN | 16
TSSOP | 14
TSSOP | 20    
0.48 | 1ku     No     1     None