MSP430G2252-DIE MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller | TI.com

MSP430G2252-DIE (ACTIVE)

MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller

Datasheet
 

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.

The MSP430G2252 is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer, and up to 16 I/O touch sense enabled pins and built-in communication capability using the universal serial communication interface and has a versatile analog comparator. The MSP430G2252 has a 10-bit A/D converter. Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode
  • 16-Bit RISC Architecture
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequencies
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • One 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 16 Touch-Sense Enabled I/O Pins
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • On-Chip Comparator for Analog
  • Brownout Detector
  • Serial Onboard Programming,
    No External Programming Voltage Needed,
    Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Die & Wafer Services

 
Product Type
Category
Rating
MSP430G2252-DIE
Microcontrollers    
Tested Die    
Catalog