MSP430G2252-DIE
MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller
MSP430G2252-DIE
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Five Power-Saving Modes
- Ultra-Fast Wake-Up From Standby Mode
- 16-Bit RISC Architecture
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With Four Calibrated Frequencies
- Internal Very-Low-Power Low-Frequency (LF) Oscillator
- 32-kHz Crystal
- External Digital Clock Source
- One 16-Bit Timer_A With Three Capture/Compare Registers
- Up to 16 Touch-Sense Enabled I/O Pins
- Universal Serial Interface (USI) Supporting SPI and I2C
- On-Chip Comparator for Analog
- Brownout Detector
- Serial Onboard Programming,
No External Programming Voltage Needed,
Programmable Code Protection by Security Fuse - On-Chip Emulation Logic With Spy-Bi-Wire Interface
All trademarks are the property of their respective owners.
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.
The MSP430G2252 is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer, and up to 16 I/O touch sense enabled pins and built-in communication capability using the universal serial communication interface and has a versatile analog comparator. The MSP430G2252 has a 10-bit A/D converter. Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Mixed Signal Microcontroller, MSP430G2252-DIE datasheet | 17 Apr 2012 | |
More literature | Wafer/Die Solutions (Rev. A) | 19 Apr 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MSP-FET — MSP MCU Programmer and Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — MSP-GANG production programmer
The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)
MSPWARE — MSP430Ware for MSP Microcontrollers
This complete collection of (...)
MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP430 Microcontrollers
MSP-GRLIB — MSP Graphics Library
MSP-IQMATHLIB — Fixed Point Math Library for MSP
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
Other wireless products
MSP430 microcontrollers
Die & wafer services
C2000 real-time microcontrollers
Hardware development
Software
Support software
ENERGIA — Energia
ENERGYTRACE — EnergyTrace Technology
As most developers know, it is difficult (...)
IAR-KICKSTART — IAR Embedded Workbench
MSP430-GCC-OPENSOURCE — GCC - Open Source Compiler for MSP Microcontrollers
MSP430-ACADEMY — MSP430™ academy
Supported products & hardware
Products
MSP430 microcontrollers
Die & wafer services
Hardware development
MSP430-FLASHER — MSP Flasher - Command Line Programmer
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.