MSP430G2313 MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller | TI.com

MSP430G2313 (ACTIVE)

MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 230 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequency
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • Two 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 24 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Communication Interface (USCI)
    • Enhanced UART Supporting Auto Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 20 Pin, 28 Pin
    • PDIP: 20 Pin
    • QFN: 32 Pin

WEBENCH® Designer MSP430G2313

  Min Max
Vin  V  V
Ambient Temp  °C

Parametrics

Compare all products in Other MSP430 MCUs Email Download to Excel
Part number Order Non-volatile memory (kB) RAM (KB) ADC ADC: channels (#) GPIO pins (#) I2C SPI UART Comparator channels (#) Package Group Approx. price (US$) USB Timers - 16-bit Bootloader (BSL) Package size: mm2:W x L (PKG)
MSP430G2313 Order now 4     0.25     Slope     0     24     1     1     1     8     PDIP | 20
TSSOP | 20
TSSOP | 28
VQFN | 32    
0.65 | 1ku     No     2     UART     See datasheet (PDIP)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
MSP430G2203 Samples not available 2     0.25    
   
0     24     1     2     1     0     PDIP | 20
TSSOP | 20
TSSOP | 28
VQFN | 32    
0.60 | 1ku     No     2     UART     See datasheet (PDIP)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
MSP430G2213 Samples not available 2     0.25     Slope     0     24     1     1     1     8     PDIP | 20
TSSOP | 20
TSSOP | 28
VQFN | 32    
0.63 | 1ku     No     2     UART     See datasheet (PDIP)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
MSP430G2303 Samples not available 4     0.25    
   
0     24     1     2     1     0     TSSOP | 20
TSSOP | 28
VQFN | 32    
0.65 | 1ku     No     2     UART     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
MSP430G2403 Samples not available 8     0.5    
   
0     24     1     2     1     0     PDIP | 20
TSSOP | 20
TSSOP | 28
VQFN | 32