MSP430G2403 (ACTIVE) MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller

 

Design kits & evaluation modules (1)

Name Part# Type
CC110L RF BoosterPack 430BOOST-CC110L Evaluation Modules & Boards

Reference designs

Passive NFC Temperature Patch Reference Design

TIDA-00721 is a complete reference design for accurate temperature measurements using a passive NFC tag in a flexible patch form factor. The system offers temperature readings from tag to a NFC receiver such as a NFC enabled smartphone. The high accuracy temperature sensor (LMT70) is interfaced with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (7)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430G2x53, MSP430G2x33, MSP430G2x13, MSP430G2x03 Code Examples (Rev. J)  (ZIP 490 KB )    09 Jan 2018  

Development tools (9)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers