MSP430I2040
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16MHz MCU with four 24-bit Sigma-Delta ADCs, two 16-bit High Res Timers, 16KB flash, 1KB RAM

 

Design kits & evaluation modules (3)

Name Part# Type
MSP-TS430RHB32A - 32-pin Target Development Board for MSP430i2x MCUs MSP-TS430RHB32A Development Kits
32-pin Target Development Board and MSP-FET Programmer Bundle for MSP430i2x MCUs MSP-FET430U32A Evaluation Modules & Boards
MSP430i2040 Sub metering EVM EVM430-I2040S Evaluation Modules & Boards

Reference designs

Two Phase Embedded Metering Firmware Upgrade

This design is the upgard of firmware of the original TIDM-2PHASE-SUBMTR. This upgrade add functionalities and flexibility to the original firmware including : I2C communication capability, fundmental voltage and current measurment, voltage anc current THD measurement, reengineering of the the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (9)

Name Part# Type
Energy Measurement Design Center for MSP430 MCUs MSP-EM-DESIGN-CENTER Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP Graphics Library MSP-GRLIB Software Libraries
MSP430i20xx Code Examples (Rev. F)  (ZIP 812 KB )    09 Jan 2018  

Development tools (7)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers