MSP432E401Y SimpleLink™ ethernet microcontroller | TI.com

MSP432E401Y
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SimpleLink™ ethernet microcontroller

 

Description

The SimpleLink MSP432E401Y Arm® Cortex®-M4F microcontrollers provide top performance and advanced integration. The product family is positioned for cost-effective applications requiring significant control processing and connectivity capabilities.

The MSP432E401Y microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human-machine interface (HMI) to networked system management controllers.

In addition, the MSP432E401Y microcontrollers offer the advantages of widely available development tools, system-on-chip (SoC) infrastructure, and a large user community for Arm-based microcontrollers. Additionally, these microcontrollers use the Arm Thumb®-compatible Thumb-2® instruction set to reduce memory requirements and, thereby, cost. When using the SimpleLink MSP432™ SDK, the MSP432E401Y microcontroller is code compatible with all members of the extensive SimpleLink family, providing flexibility to fit precise needs.

The MSP432E401Y device is part of the SimpleLink microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Ethernet, Zigbee, Thread, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink.

Features

  • Core
    • 120-MHz Arm® Cortex®-M4F Processor Core With Floating-Point Unit (FPU)
  • Connectivity
    • Ethernet MAC: 10/100 Ethernet MAC With Integrated Ethernet PHY
    • Ethernet PHY: PHY With IEEE 1588 PTP Hardware Support
    • Universal Serial Bus (USB): USB 2.0 OTG, Host, or Device With ULPI Interface Option and Link Power Management (LPM)
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs), Each With Independently Clocked Transmitter and Receiver
    • Four Quad Synchronous Serial Interface (QSSI): With Bi-, Quad-, and Advanced-SSI Support
    • Ten Inter-Integrated Circuit (I2C) Modules With High-Speed Mode Support
    • Two CAN 2.0 A and B Controllers: Multicast Shared Serial-Bus Standard
  • Memories
    • 1024KB of Flash Memory With 4-Bank Configuration Supports an Independent Code Protection for Each Bank
    • 256KB of SRAM With Single-Cycle Access, Provides Nearly 2-GB/s Memory Bandwidth at 120-MHz Clock Frequency
    • 6KB EEPROM: 500-kwrite per 2 Page Block, Leveling, Lock Protection
    • Internal ROM: Loaded With SimpleLink™ SDK Software
      • Peripheral Driver Library
      • Bootloader
    • External Peripheral Interface (EPI): 8-, 16-, or 32-Bit Dedicated Parallel Interface to Access External Devices and Memory (SDRAM, Flash, or SRAM)
  • Security
    • Advanced Encryption Standard (AES): Hardware Accelerated Data Encryption and Decryption Based on 128-, 192-, and 256-Bit Keys
    • Data Encryption Standard (DES): Hardware Accelerated Data Encryption and Decryption Supported by Block Cipher Implementation With 168-Bit Effective Key Length
    • Secure Hash Algorithm/Message Digest Algorithm (SHA/MD5): Advanced Hash Engine That Supports SHA-1, SHA-2, and MD5 Hash Computation
    • Cyclical Redundancy Check (CRC) Hardware
    • Tamper: Support for Four Tamper Inputs and Configurable Tamper Event Response
  • Analog
    • Two 12-Bit SAR-Based ADC Modules, Each Supports Up to 2 Million Samples per Second (2 Msps)
    • Three Independent Analog Comparator Controllers
    • 16 Digital Comparators
  • System Management
    • JTAG and Serial Wire Debug (SWD): One JTAG Module With Integrated Arm SWD Provides a Means of Accessing and Controlling Design-for-Test Features Such as I/O Pin Observation and Control, Scan Testing, and Debugging.
  • Development Kits and Software (See Tools and Software)
    • SimpleLink™ MSP-EXP432E401Y LaunchPad™ Development Kit
    • SimpleLink MSP432E4 Software Development Kit (SDK)
  • Package Information
    • Package: 128-Pin TQFP (PDT)
    • Extended Operating Temperature (Ambient) Range: –40°C to 105°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in SimpleLink wired MCUs Email Download to Excel
Part number Order Frequency (MHz) Flash (KB) RAM ADC resolution (bits) ADC sampling rate (MSPS) ADC channels Ethernet USB CAN (#) QSPI GPIO LCD Active power (uA/MHz) Standby Current (uA) Serial I/O Security enabler Operating temperature range (C) Package Group Vcc range (V) SPI UART I2C DMA Comparators (#)
MSP432E401Y Order now 120     1024     256     12     2     20     Integrated MAC & PHY     USB 2.0 Full/High
Speed
Host/Device/OTG    
2x CAN 2.0
A & B    
4x QSSI     90         642     454     19     Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
-40 to 105     TQFP | 128     2.97
3.63    
4     8     10     32     3    
MSP432E411Y Order now 120     1024     256     12     2     24     Integrated MAC & PHY; MAC available with Media Independent Interface (MII) and Reduced MII (RMII)     USB 2.0 Full/High
Speed
Host/Device/OTG    
2x CAN 2.0
A & B    
4x QSSI     140     TFT LCD Controller     642     454     22     Cryptographic acceleration
Debug security
Device identity
Secure FW and SW update
Software IP protection    
-40 to 105     NFBGA | 212     2.97
3.63    
4     8     10     32     3