SBAS803A November 2016  – November 2017 MUX506 , MUX507

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics: Dual Supply
    6. 6.6Electrical Characteristics: Single Supply
    7. 6.7Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Truth Tables
    2. 7.2 On-Resistance
    3. 7.3 Off Leakage
    4. 7.4 On-Leakage Current
    5. 7.5 Transition Time
    6. 7.6 Break-Before-Make Delay
    7. 7.7 Turn-On and Turn-Off Time
    8. 7.8 Charge Injection
    9. 7.9 Off Isolation
    10. 7.10Channel-to-Channel Crosstalk
    11. 7.11Bandwidth
    12. 7.12THD + Noise
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Ultralow Leakage Current
      2. 8.3.2Ultralow Charge Injection
      3. 8.3.3Bidirectional Operation
      4. 8.3.4Rail-to-Rail Operation
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Low On-Capacitance
    • MUX506: 13.5 pF
    • MUX507: 8.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.31 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 97 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP/ SOIC Package

Applications

  • Factory Automation and Industrial Process Control
  • Programmable Logic Controllers (PLC)
  • Analog Input Modules
  • ATE Test Equipment
  • Digital Multimeters
  • Battery Monitoring Systems

Description

The MUX506 and MUX507 (MUX50x) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX506 offers 16:1 single-ended channels, whereas the MUX507 offers differential 8:1 or dual 8:1 single-ended channels. The MUX506 and MUX507 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX507 and MUX507 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
MUX506
MUX507
TSSOP (28)9.70 mm × 6.40 mm
SOIC (28)17.9 mm × 7.50 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Simplified Schematic

MUX506 MUX507 front_page_MUX507_LASED9.gif

Leakage Current vs Temperature

MUX506 MUX507 D006_SLASED9.gif