MUX507 MUX50x 36V, Low-Capacitance, Low-Charge-Injection, Precision, Analog Multiplexer | TI.com

MUX507 (ACTIVE)

MUX50x 36V, Low-Capacitance, Low-Charge-Injection, Precision, Analog Multiplexer

 

Recommended alternative parts

  • TMUX6104  -  Same functionality with a 4:1 configuration
  • TMUX6136  -  Same functionality with a 2:1 configuration
  • TMUX6122  -  Same functionality with a 1:1 configuration

Description

The MUX506 and MUX507 (MUX50x) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX506 offers 16:1 single-ended channels, whereas the MUX507 offers differential 8:1 or dual 8:1 single-ended channels. The MUX506 and MUX507 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX507 and MUX507 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

 

 

Features

  • Low On-Capacitance
    • MUX506: 13.5 pF
    • MUX507: 8.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.31 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 97 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP/ SOIC Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vss (Min) (V) Vss (Max) (V) Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
MUX507 Order now 8:1     2     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 28
TSSOP | 28    
36     430     30     45     62     Break-before-make     0.025     0.05     8.7     2.1     0.5     2     0.8     2    
MUX506 Order now 16:1     1     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 28
TSSOP | 28    
36     430     30     45     62     Break-before-make     0.025     0.05     13.5     2.1     0.5     2     0.8     2    
MUX508 Order now 8:1     1     Single
Dual    
-18     -5     10     36     125     500     Catalog     -40 to 125     SOIC | 16
TSSOP | 16    
36     430     30     45     62     Break-before-make     0.05     0.05     9.4     2.4     0.5     2     0.8     2    
MUX509 Order now