SLFS022I September 1973  – September 2014 NA555 , NE555 , SA555 , SE555

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2Handling Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Electrical Characteristics
    5. 7.5Operating Characteristics
    6. 7.6Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Mono-stable Operation
      2. 8.3.2A-stable Operation
      3. 8.3.3Frequency Divider
    4. 8.4Device Functional Modes
  9. Applications and Implementation
    1. 9.1Application Information
    2. 9.2Typical Applications
      1. 9.2.1Missing-Pulse Detector
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curves
      2. 9.2.2Pulse-Width Modulation
        1. 9.2.2.1Design Requirements
        2. 9.2.2.2Detailed Design Procedure
        3. 9.2.2.3Application Curves
      3. 9.2.3Pulse-Position Modulation
        1. 9.2.3.1Design Requirements
        2. 9.2.3.2Detailed Design Procedure
        3. 9.2.3.3Application Curves
      4. 9.2.4Sequential Timer
        1. 9.2.4.1Design Requirements
        2. 9.2.4.2Detailed Design Procedure
        3. 9.2.4.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Device and Documentation Support
    1. 11.1Related Links
      1. 11.1.1Trademarks
      2. 11.1.2Electrostatic Discharge Caution
    2. 11.2Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

1 Features

  • Timing From Microseconds to Hours
  • Astable or Monostable Operation
  • Adjustable Duty Cycle
  • TTL-Compatible Output Can Sink or Source
    Up to 200 mA
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include
    Testing of All Parameters.

2 Applications

  • Fingerprint Biometrics
  • Iris Biometrics
  • RFID Reader

3 Description

These devices are precision timing circuits capable of producing accurate time delays or oscillation. In the time-delay or mono-stable mode of operation, the timed interval is controlled by a single external resistor and capacitor network. In the a-stable mode of operation, the frequency and duty cycle can be controlled independently with two external resistors and a single external capacitor.

The threshold and trigger levels normally are two-thirds and one-third, respectively, of VCC. These levels can be altered by use of the control-voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set, and the output goes high. If the trigger input is above the trigger level and the threshold input is above the threshold level, the flip-flop is reset and the output is low. The reset (RESET) input can override all other inputs and can be used to initiate a new timing cycle. When RESET goes low, the flip-flop is reset, and the output goes low. When the output is low, a low-impedance path is provided between discharge (DISCH) and ground.

The output circuit is capable of sinking or sourcing current up to 200 mA. Operation is specified for supplies of 5 V to 15 V. With a 5-V supply, output levels are compatible with TTL inputs.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
xx555PDIP (8)9.81 mm × 6.35 mm
SOP (8)6.20 mm × 5.30 mm
TSSOP (8)3.00 mm × 4.40 mm
SOIC (8)4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Simplified Schematic

fbd_lfs022.gif