OMAP3503-HIREL Sitara Processor: Arm Cortex-A8, High Reliability | TI.com

OMAP3503-HIREL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Sitara Processor: Arm Cortex-A8, High Reliability

 

Description

OMAP3503 high-performance, applications processor is based on the enhanced OMAP™ 3 architecture.

The OMAP™ 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:

  • Streaming video
  • 3D mobile gaming
  • Video conferencing
  • High-resolution still image

The device supports high-level operating systems (OSs), such as:

  • Linux
  • Windows CE

This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products.

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex™-A8 microprocessor
  • Camera image signal processor (ISP) that supports multiple formats and interfacing options connected to a wide variety of image sensors
  • Display subsystem with a wide variety of features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays. The display subsystem also supports NTSC/PAL video out.
  • Level 3 (L3) and level 4 (L4) interconnects that provide high-bandwidth data transfers for multiple initiators to the internal and external memory controllers and to on-chip peripherals

The device also offers:

  • A comprehensive power and clock-management scheme that enables high-performance, low-power operation, and ultralow-power standby features. The device also supports SmartReflex™ adaptative voltage control. This power management technique for automatic control of the operating voltage of a module reduces the active power consumption.
  • Memory stacking feature using the package-on-package (POP) implementation (CBB and CBC packages only)

OMAP3503 is available in a 515-pin s-PBGA package (CBB suffix), 515-pin s-PBGA package (CBC suffix), and a 423-pin s-PBGA package (CUS suffix). Some features of the CBB and CBC packages are not available in the CUS package.

Table 1-1 lists the differences between the CBB, CBC, and CUS packages.

This OMAP3503 Applications Processor data manual presents the electrical and mechanical specifications for the OMAP3503 Applications Processor. The information contained in this data manual applies to both the commercial and extended temperature versions of the OMAP3503 Applications Processor unless otherwise indicated. It consists of the following sections:

  • A description of the OMAP3503 terminals: assignment, electrical characteristics, multiplexing, and functional description (Section 2)
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics (Section 3)
  • The clock specifications: input and output clocks, DPLL and DLL (Section 4)
  • The video DAC specification (Section 5)
  • The timing requirements and switching characteristics (ac timings) of the interfaces (Section 6)
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging (Section 7)

Features

  • OMAP3503 Applications Processor:
    • OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 720-MHz ARM Cortex™-A8 Core
      • NEON™ SIMD Coprocessor
    • Fully Software-Compatible With ARM9™
    • Commercial and Extended Temperature Grades
  • ARM Cortex™-A8 Core
    • ARMv7 Architecture
      • Trust Zone®
      • Thumb®-2
      • MMU Enhancements
    • In-Order, Dual-Issue, Superscalar Microprocessor Core
    • NEON™ Multimedia Architecture
    • Over 2x Performance of ARMv6 SIMD
    • Supports Both Integer and Floating Point SIMD
    • Jazelle® RCT Execution Environment Architecture
    • Dynamic Branch Prediction with Branch Target Address
      Cache, Global History Buffer, and 8-Entry Return Stack
    • Embedded Trace Macrocell (ETM) Support for Non-Invasive Debug
  • ARM Cortex™-A8 Memory Architecture:
    • K-Byte Instruction Cache (4-Way Set-Associative)
    • K-Byte Data Cache (4-Way Set-Associative)
    • K-Byte L2 Cache
  • 112K-Byte ROM
  • 64K-Byte Shared SRAM
  • Endianess:
    • ARM Instructions - Little Endian
    • ARM Data – Configurable
  • External Memory Interfaces:
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power Double Data Rate (LPDDR) SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power Double Data Rate (LPDDR) SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-bit Wide Multiplexed Address/Data Bus
      • Up to 8 Chip Select Pins With 128M-Byte Address Space per Chip Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (With ECC Hamming Code
        Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic
        (FPGA, CPLD, ASICs, etc.)
      • Nonmultiplexed Address/Data Mode (Limited 2K-Byte Address Space)
  • System Direct Memory Access (sDMA) Controller (32 Logical
    Channels With Configurable Priority)
  • Camera Image Signal Processing (ISP)
    • CCD and CMOS Imager Interface
    • Memory Data Input
    • RAW Data Interface
    • BT.601/BT.656 Digital YCbCr 4:2:2 (8-/10-Bit) Interface
    • A-Law Compression and Decompression
    • Preview Engine for Real-Time Image Processing
    • Glueless Interface to Common Video Decoders
    • Histogram Module/Auto-Exposure, Auto-White Balance, and
      Auto-Focus Engine
    • Resize Engine
      • Resize Images From 1/4x to 4x
      • Separate Horizontal/Vertical Control
  • Display Subsystem
    • Parallel Digital Output
      • Up to 24-Bit RGB
      • HD Maximum Resolution
      • Supports Up to 2 LCD Panels
      • Support for Remote Frame Buffer Interface (RFBI) LCD Panels
    • 2 10-Bit Digital-to-Analog Converters (DACs) Supporting:
      • Composite NTSC/PAL Video
      • Luma/Chroma Separate Video (S-Video)
    • Rotation 90-, 180-, and 270-degrees
    • Resize Images From 1/4x to 8x
    • Color Space Converter
    • 8-bit Alpha Blending
  • Serial Communication
    • 5 Multichannel Buffered Serial Ports (McBSPs)
      • 512 Byte Transmit/Receive Buffer (McBSP1/3/4/5)
      • 5K-Byte Transmit/Receive Buffer (McBSP2)
      • SIDETONE Core Support (McBSP2 and 3 Only) For Filter, Gain,
        and Mix Operations
      • Direct Interface to I2S and PCM Device and TDM Buses
      • 128 Channel Transmit/Receive Mode
    • Four Master/Slave Multichannel Serial Port Interface (McSPI) Ports
    • High-Speed/Full-Speed/Low-Speed USB OTG Subsystem (12-/8-Pin ULPI Interface)
    • High-Speed/Full-Speed/Low-Speed Multiport USB Host Subsystem
      • 12-/8-Pin ULPI Interface or 6-/4-/3-Pin Serial Interface
      • Supports Transceiverless Link Logic (TLL)
    • One HDQ/1-Wire Interface
    • Three UARTs (One with Infrared Data Association [IrDA] and
      Consumer Infrared [CIR] Modes)
    • Three Master/Slave High-Speed Inter-Integrated Circuit (I2C) Controllers
  • Removable Media Interfaces:
    • Three Multimedia Card (MMC)/ Secure Digital (SD) With Secure
      Data I/O (SDIO)
  • Comprehensive Power, Reset, and Clock Management
    • SmartReflex™ Technology
    • Dynamic Voltage and Frequency Scaling (DVFS)
  • Test Interfaces
    • IEEE-1149.1 (JTAG) Boundary-Scan Compatible
    • Embedded Trace Macro Interface (ETM)
    • Serial Data Transport Interface (SDTI)
  • 12 32-bit General Purpose Timers
  • 2 32-bit Watchdog Timers
  • 1 32-bit 32-kHz Sync Timer
  • Up to 188 General-Purpose I/O (GPIO) Pins (Multiplexed With
    Other Device Functions)
  • 65-nm CMOS Technology
  • Package-On-Package (POP) Implementation for Memory Stacking
    (Not Available in CUS Package)
  • Discrete Memory Interface (Not Available in CBC Package)
  • Packages:(1)
    • 515-pin s-PBGA package (CBB Suffix), .5mm Ball Pitch (Top),
      .4mm Ball Pitch (Bottom)
    • 515-pin s-PBGA package (CBC Suffix), .65mm Ball Pitch (Top),
      .5mm Ball Pitch (Bottom)
    • 423-pin s-PBGA package (CUS Suffix), .65mm Ball Pitch
  • 1.8-V I/O and 3.0-V (MMC1 only),
    0.985-V to 1.35-V Adaptive Processor Core Voltage
    0.985-V to 1.35-V Adaptive Core Logic Voltage
    Note: These are default Operating
    Performance Point (OPP) voltages and could be
    optimized to lower values using SmartReflex™ AVS.
  • Applications:
    • Portable Navigation Devices
    • Portable Media Player
    • Advanced Portable Consumer Electronics
    • Digital TV
    • Digital Video Camera
    • Portable Data Collection
    • Point-of-Sale Devices
    • Gaming
    • Web Tablet
    • Smart White Goods
    • Smart Home Controllers
    • Ultra Mobile Devices

(1) HiRel currently offers only CBC package. For CBB and CUS packages please contact TI sales.
OMAP is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Other Sitara processors Email Download to Excel
Part number Order Arm MHz (Max.) DRAM Approx. price (US$) Arm CPU USB SPI I2C Display Operating temperature range (C) Serial I/O
OMAP3503-HIREL Order now 720     LPDDR     47.60 | 100u     1 Arm Cortex-A8     2     4     3     DSS     0 to 90     I2C
McBSP
McSPI
UART