Datasheet
- OMAP3530/25 Applications Processor (Rev. F)
(PDF , 3506 KB) 15 Oct 2009 - OMAP3530/25/15/03 Applications Processor Silicon Errata (Rev. F)
(PDF , 528 KB) 12 Oct 2010 - OMAP35x Technical Reference Manual (Rev. X)
(PDF , 29063 KB) 11 Jul 2012 - OMAP35x Linux PSP Data Sheet
(PDF , 1599 KB) 16 Oct 2009 - View All Technical Documents
Special Note
Silicon revision 3.1.2 is now available. This revision addresses errata that is detailed in the Silicon Errata documentation. Devices with this silicon have an E in the part number. (e.g., OMAP3525ECBB)
| Disclaimer OMAP processor-based development boards and support are available via the open-source community at BeagleBoard.org and PandaBoard.org. For support of the OMAP3530, OMAP3525, DM3725 and DM3730 parts, contact one of TI’s authorized TI Design Network members. TI encourages customers to consider the latest-generation OMAP™ 4 processors for new designs. These products are intended for high-volume OEMs and ODMs. For low-cost embedded applications, TI offers the Sitara ARM® Cortex™-A8 and ARM9™ processors. |
Software & Tools
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OMAP3530/25 CUS BSDL Model (Rev. B) | BSDL Model | ZIP | 10 KB | 26 Jan 2010 | 233 views |
| OMAP3530/25 CBC BSDL Model (Rev. A) | BSDL Model | ZIP | 10 KB | 26 Jan 2010 | 225 views |
| OMAP3530/25 CBB BSDL Model (Rev. C) | BSDL Model | ZIP | 11 KB | 26 Jan 2010 | 281 views |
| OMAP3530/25 CUS IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 26 Jan 2010 | 150 views | |
| OMAP3530/25 CBC IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 26 Jan 2010 | 131 views | |
| OMAP3530/25 CBB IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 26 Jan 2010 | 143 views | |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Zoom OMAP35x Medical Development Kit | TMDSMEVM3530-L | Development Kits |
| OMAP35x Evaluation Module (EVM) | TMDSEVM3530 | Evaluation Modules & Boards |
Software (11)
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Calculation Tools |
| Power Estimation Tool (PET) | POWEREST | Calculation Tools |
| FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices | FLASHTOOL | Flash Programming Tools |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
TI Design Network (11)
Showing 11 of 93 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| Flashboard 2 | Precision Technology, Inc. | United States | Development Kits |
| BeagleBoard | BeagleBoard.org | United States | Evaluation Modules & Boards |
| SEED-OMAP3530 | Beijing Arrow SEED Technology Co.,Ltd. | China | Evaluation Modules & Boards |
| LI-3M02 Camera board for OMAP35x EVM | Leopard Imaging Inc | United States | Evaluation Modules & Boards |
| TAO-3530 | TechNexion Ltd. | Taiwan | Evaluation Modules & Boards |
| e-CAM51_44x - 5MP MIPI Camera board for TI's OMAP 4 Processors | e-con Systems India Pvt. Ltd. | India | Evaluation Modules & Boards |
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| Nucleus® | Mentor Graphics Corporation | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
| RidgeRun EVM Licensed Linux SDK | RidgeRun, LLC | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | OMAP3525DCBB | | 0 to 90 | Contact Distributor | POP-FCBGA (CBB) | 515 | View | 61 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAP3525DCBBA | | -40 to 105 | Contact Distributor | POP-FCBGA (CBB) | 515 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAP3525DCBC | | 0 to 90 | 34.12 | 1ku | POP-FCBGA (CBC) | 515 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAP3525DCBCA | | -40 to 105 | 40.94 | 1ku | POP-FCBGA (CBC) | 515 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAP3525DCUS | | 0 to 90 | Contact Distributor | FCBGA (CUS) | 423 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAP3525DCUSA | | -40 to 105 | Contact Distributor | FCBGA (CUS) | 423 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAP3525ECBB | ACTIVE | 0 to 90 | 29.00 | 1ku | POP-FCBGA (CBB) | 515 | View | 168 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAP3525ECBBA | ACTIVE | -40 to 105 | 34.80 | 1ku | POP-FCBGA (CBB) | 515 | View | 168 | 31 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAP3525ECBC | ACTIVE | 0 to 90 | 29.00 | 1ku | POP-FCBGA (CBC) | 515 | View | 119 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAP3525ECBCA | ACTIVE | -40 to 105 | 34.80 | 1ku | POP-FCBGA (CBC) | 515 | View | 119 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAP3525ECUS | ACTIVE | 0 to 90 | 29.00 | 1ku | FCBGA (CUS) | 423 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAP3525ECUSA | ACTIVE | -40 to 105 | 34.80 | 1ku | FCBGA (CUS) | 423 | View | 90 | 35 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| SN65LVDS315 | CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER | Display & Imaging Interface - CSI/DSI | |
| SN65LVDS301 | Programmable 27-Bit Display Serial Interface Transmitter | Display & Imaging Interface - FlatLink 3G | |
| TPS62350 | 1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Complementary Analog Part |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | Complementary Analog Part |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3506 | 15 Oct 2009 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 535 | 06 Oct 2011 | 3,636 | |||
| 1985 | 23 Jun 2010 | 4,294 | |||
| 1210 | 23 Jun 2010 | 998 | |||
| 37 | 03 Jun 2010 | 611 | |||
| 19 | 24 May 2010 | 613 | |||
| 27 | 13 Nov 2009 | 589 | |||
| 1599 | 16 Oct 2009 | 1,523 | |||
| 6664 | 13 Jun 2009 | 5,489 | |||
| 237 | 02 Mar 2009 | 584 | |||
| 372 | 26 Jun 2008 | 1,405 | |||
| 2383 | 29 Apr 2008 | 1,619 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2294 | 18 Sep 2012 | 10,136 | |||
| 29063 | 11 Jul 2012 | 5,546 | |||
| 233 | 30 Mar 2012 | 548 | |||
| 88 | 20 Jan 2010 | 1,029 |
White Papers (9)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,265 | ||
| 330 | 19 May 2011 | 2,568 | ||
| 92 | 26 Oct 2010 | 791 | ||
| 150 | 28 Aug 2009 | 1,370 | ||
| 207 | 28 Aug 2009 | 1,386 | ||
| 147 | 29 Sep 2008 | 1,501 | ||
| 77 | 11 Mar 2008 | 2,807 | ||
| 1061 | 26 Feb 2008 | 723 | ||
| 259 | 19 Feb 2008 | 747 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 249 | 13 Oct 2009 | 387 | |||
| 147 | 10 Jun 2009 | 782 | |||
| 208 | 25 Jul 2008 | 865 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS Online Training: Clock and Timer Services | Recorded Content | On Demand |
| SYS/BIOS Online Training: Hardware Interrupts and the Idle thread | Recorded Content | On Demand |
| SYS/BIOS Online Training: MSP430 Support | Recorded Content | On Demand |
| SYS/BIOS Online Training: Semaphores | Recorded Content | On Demand |
| SYS/BIOS Online Training: Software Interrupts | Recorded Content | On Demand |
See More Training & Events

Cart 