ONET1131EC

ACTIVE

Externally modulated laser driver with integrated clock & data recovery (CDR)

Product details

Type CDR and transceiver Data rate (max) (Mbps) 10000 Features 2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, TX input equalizer Supply current (typ) (µA) 200000 Imod (A) 0.15 Supply current (max) (µA) 200000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 100
Type CDR and transceiver Data rate (max) (Mbps) 10000 Features 2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, TX input equalizer Supply current (typ) (µA) 200000 Imod (A) 0.15 Supply current (max) (µA) 200000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 100
VQFN (RSM) 32 16 mm² 4 x 4
  • Modulator Driver with Minimum Output Amplitude up to 2 Vpp Single-Ended and Bias Current up to 150 mA Source
  • Supports Externally Modulated Lasers Including the Electro-Absorption Modulator Lasers (EML) and the Mach-Zahnder Modulator (MZM) Based lasers
  • Integrated CDR with 9.80 – 11.7 Gbps Reference-Free Operation
  • Two-Wire Digital Interface with Integrated DACs and ADC for Control and Diagnostic Management
  • Output Polarity Select
  • Programmable Jitter Transfer Bandwidth to Adjust CDR Bandwidth
  • CDR Bypass Mode for Low Data Rate Operation
  • Automatic Power Control (APC) Loop with Selectable Monitor PD Range
  • Programmable Transmit Input Equalizer
  • Transmitter Cross-Point Adjust and De-Emphasis
  • Includes Laser Safety Features
  • Power Supply Monitor and Temperature Sensor
  • Single 2.5 V Supply
  • –40°C to 100°C Operation
  • Surface Mount 4 mm × 4 mm 32-Pin QFN Package with 0.4 mm Pitch
  • Modulator Driver with Minimum Output Amplitude up to 2 Vpp Single-Ended and Bias Current up to 150 mA Source
  • Supports Externally Modulated Lasers Including the Electro-Absorption Modulator Lasers (EML) and the Mach-Zahnder Modulator (MZM) Based lasers
  • Integrated CDR with 9.80 – 11.7 Gbps Reference-Free Operation
  • Two-Wire Digital Interface with Integrated DACs and ADC for Control and Diagnostic Management
  • Output Polarity Select
  • Programmable Jitter Transfer Bandwidth to Adjust CDR Bandwidth
  • CDR Bypass Mode for Low Data Rate Operation
  • Automatic Power Control (APC) Loop with Selectable Monitor PD Range
  • Programmable Transmit Input Equalizer
  • Transmitter Cross-Point Adjust and De-Emphasis
  • Includes Laser Safety Features
  • Power Supply Monitor and Temperature Sensor
  • Single 2.5 V Supply
  • –40°C to 100°C Operation
  • Surface Mount 4 mm × 4 mm 32-Pin QFN Package with 0.4 mm Pitch

The ONET1131EC is a 2.5-V EML modulator driver with transmit clock and data recovery (CDR) designed to operate between 9.8 Gbps and 11.7 Gbps without the need for a reference clock. CDR bypass mode can be used for operation at lower data rates and a two-wire serial interface allows digital control of features like output polarity select and input equalization.

The transmit path consists of an adjustable input equalizer for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line of FR4 printed circuit boards, a multi-rate CDR and an output modulator driver. Output waveform control, in the form of cross-point adjustment and de-emphasis, is available to improve the optical eye mask margin. The device provides bias current for the laser and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time.

The ONET1131EC contains internal analog to digital and digital to analog converters to support transceiver management and eliminate the need for special purpose microcontrollers.

The ONET1131EC is a 2.5-V EML modulator driver with transmit clock and data recovery (CDR) designed to operate between 9.8 Gbps and 11.7 Gbps without the need for a reference clock. CDR bypass mode can be used for operation at lower data rates and a two-wire serial interface allows digital control of features like output polarity select and input equalization.

The transmit path consists of an adjustable input equalizer for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line of FR4 printed circuit boards, a multi-rate CDR and an output modulator driver. Output waveform control, in the form of cross-point adjustment and de-emphasis, is available to improve the optical eye mask margin. The device provides bias current for the laser and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time.

The ONET1131EC contains internal analog to digital and digital to analog converters to support transceiver management and eliminate the need for special purpose microcontrollers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ONET1131EC Externally Modulated Laser Driver With Integrated Clock and Data Recovery (CDR) datasheet (Rev. A) PDF | HTML 30 Sep 2016
EVM User's guide ONET1131EC EVM User's Guide 10 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos