ONET8551T

ACTIVE

11.3-Gbps limiting transimpedance amplifier with RSSI

Product details

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 28000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 28000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
DIESALE (Y) See data sheet WAFERSALE (YS) See data sheet
  • 9-GHz Bandwidth
  • 10-kΩ Differential Small Signal
    Transimpedance
  • –20-dBm Sensitivity
  • 0.9-µARMS Input Referred Noise
  • 2.5-mAp-p Input Overload Current
  • Received Signal Strength Indication
    (RSSI)
  • 92-mW Typical Power Dissipation
  • CML Data Outputs With On-Chip
    50-Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single +3.3-V Supply
  • Die Size: 870 µm x 1036 µm
  • 9-GHz Bandwidth
  • 10-kΩ Differential Small Signal
    Transimpedance
  • –20-dBm Sensitivity
  • 0.9-µARMS Input Referred Noise
  • 2.5-mAp-p Input Overload Current
  • Received Signal Strength Indication
    (RSSI)
  • 92-mW Typical Power Dissipation
  • CML Data Outputs With On-Chip
    50-Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single +3.3-V Supply
  • Die Size: 870 µm x 1036 µm

The ONET8551T device is a high-speed, high-gain, limiting transimpedance amplifier used in optical receivers with data rates up to 11.3 Gbps. It features low-input referred noise, 9-GHz bandwidth, 10-kΩ small signal transimpedance, and a received signal strength indicator (RSSI.

The ONET8551T device is available in die form, includes an on-chip VCC bypass capacitor, and is optimized for packaging in a TO can.

The ONET8551T device requires a single +3.3-V supply. The power-efficient design typically dissipates less than 95 mW. The device is characterized for operation from –40°C to 100°C case (IC back-side) temperature.

The ONET8551T device is a high-speed, high-gain, limiting transimpedance amplifier used in optical receivers with data rates up to 11.3 Gbps. It features low-input referred noise, 9-GHz bandwidth, 10-kΩ small signal transimpedance, and a received signal strength indicator (RSSI.

The ONET8551T device is available in die form, includes an on-chip VCC bypass capacitor, and is optimized for packaging in a TO can.

The ONET8551T device requires a single +3.3-V supply. The power-efficient design typically dissipates less than 95 mW. The device is characterized for operation from –40°C to 100°C case (IC back-side) temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3 Gbps Limiting Transimpedance Amplifier With RSSI, ONET8551T datasheet 24 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00088 — Complete reference design for TI's ONET parts in a 10G SFP+ LR Optical Module compatible form factor

This Texas Instruments Reference Design was designed to demonstrate the optical performance of the ONET1151L Laser Driver, the ONET8551T high gain Transimpedance Amplifier (TIA) and the ONET1151P Limiting Amplifier. It is available in a form factor that is compatible with 10.3125Gbps SFP+ LR (...)
Test report: PDF
Schematic: PDF
Package Pins Download
DIESALE (Y)
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos