OP07C (ACTIVE) Low-Offset Voltage Operational Amplifier

Low-Offset Voltage Operational Amplifier - OP07C
Datasheet
 

Models (1)

Title Category Type Size (KB) Date Views
OP07C PSpice Model PSpice Model ZIP 0 KB 10 Jan 2002 0 views

Design kits & evaluation modules (3)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

This reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (3)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation