OPA1652 Sound Plus Low Noise and Distortion, General-Purpose, FET-Input Audio Op Amps | TI.com

OPA1652 (ACTIVE)

Sound Plus Low Noise and Distortion, General-Purpose, FET-Input Audio Op Amps

 

Description

The OPA1652 (dual) and OPA1654 (quad) FET-input operational amplifiers achieve a low 4.5-nV/√Hz noise density with an ultra-low distortion of 0.00005% at 1 kHz. The OPA1652 and OPA1654 op amps offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.

These devices operate over a very-wide-supply range of ±2.25 V to ±18 V, or 4.5 V to 36 V, on only 2 mA of supply current per channel. The OPA1652 and OPA1654 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1652 and OPA1654 temperature ranges are specified from –40°C to +85°C.

Features

  • Low Noise: 4.5 nV/√Hz at 1 kHz
    3.8 nV/√Hz at 10 kHz
  • Low Distortion: 0.00005% at 1 kHz
  • Low Quiescent Current: 2 mA per Channel
  • Low Input Bias Current: 10 pA
  • Slew Rate: 10 V/µs
  • Wide Gain Bandwidth: 18 MHz (G = 1)
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • Wide Supply Range: ±2.25 V to ±18 V, or 4.5 V to 36 V
  • Dual and Quad Versions Available
  • Small Package Sizes: Dual: SO-8 and MSOP-8
    Quad: SO-14 and TSSOP-14

View more

Parametrics Compare all products in Audio op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Features
THD + N @ 1 kHz (Typ) (%)
Rating
Operating temperature range (C)
Package Group
Output current (Typ) (mA)
Package size: mm2:W x L (PKG)
Architecture
CMRR (Typ) (dB)
Input bias current (Max) (pA)
OPA1652 INA1620 OPA1612 OPA1622 OPA1688
2     2     2     2     2    
4.5     4     5     4     4.5    
36     36     36     36     36    
18     32     40     32     10    
10     10     27     10     8    
Out     No     Out     No     In to V-
Out    
1.5     0.5     0.5     0.5     1.5    
2     2.6     3.6     2.6     1.6    
4.5     2.8     1.1     2.8     8    
Burr-Brown™ Audio
Small Size    
Burr-Brown™ Audio
High Cload Drive
Premium Sound
Shutdown
Small Size    
Burr-Brown™ Audio
Premium Sound
Small Size    
Burr-Brown™ Audio
High Cload Drive
Premium Sound
Shutdown
Small Size    
Burr-Brown™ Audio
EMI Hardened
High Cload Drive
Small Size    
0.00005     0.000018     0.000015     0.000018     0.00005    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 125     -40 to 85     -40 to 125     -40 to 85    
SOIC | 8
SON | 8
VSSOP | 8    
WQFN | 24     SOIC | 8
SON | 8    
VSON | 10     SOIC | 8
SON | 8    
50     145     55     145     75    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
24WQFN: 16 mm2: 4 x 4 (WQFN | 24)     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)    
10VSON: 9 mm2: 3 x 3 (VSON | 10)     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)    
CMOS     Bipolar     Bipolar     Bipolar     CMOS    
110     127     120     127     120    
100     2000000     250000     2000000     20    

Design tool

WEBENCH® Designer OPA1652

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.5 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C