OPA170-DIE Single-Supply, Low-Power Operational Amplifier | TI.com

OPA170-DIE (ACTIVE) Single-Supply, Low-Power Operational Amplifier

Datasheet
 

Description

The OPA170-DIE is a single-supply, low-noise operational amplifier. It offers good offset, drift, and bandwidth with low quiescent current.

Input signals beyond the supply rails do not cause phase reversal.

Features

  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Low Quiescent Current
  • High Common-Mode Rejection
  • Low Bias Current

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
OPA170-DIE Order now Amplifiers     Tested Die     Catalog