SBOS860 April   2017 OPA188-Q1 , OPA2188-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
    1. 5.1 Portfolio Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: High-Voltage Operation
    6. 7.6 Electrical Characteristics: Low-Voltage Operation
    7. 7.7 Typical Characteristics: Table of Graphs
      1. 7.7.1 Table of Graphs
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Characteristics
      2. 8.3.2 Phase-Reversal Protection
      3. 8.3.3 Input Bias Current Clock Feedthrough
      4. 8.3.4 Internal Offset Correction
      5. 8.3.5 EMI Rejection
      6. 8.3.6 Capacitive Load and Stability
      7. 8.3.7 Electrical Overstress
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 High-Side Voltage-to-Current (V-I) Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Discrete INA + Attenuation for ADC With 3.3-V Supply
      3. 9.2.3 Bridge Amplifier
      4. 9.2.4 Low-Side Current Monitor
      5. 9.2.5 Programmable Power Supply
      6. 9.2.6 RTD Amplifier With Linearization
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
        1. 12.1.1.1 TINA-TI (Free Download Software)
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Community Resources
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA188-Q1 Device Temperature Grade 1:
      –40°C to +125°C
    • OPA2188-Q1 Device Temperature Grade 2:
      –40°C to +105°C
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
  • Wide Supply Range: ±2 V to ±18 V
  • Low Offset Voltage: 25 μV (Maximum)
  • Zero-Drift: 0.03 μV/°C
  • Low Noise: 8.8 nV/√Hz
    • 0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    • PSRR: 142 dB
    • CMRR: 146 dB
    • Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 510 μA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output
  • Input Includes Negative Rail
  • RFI Filtered Inputs

Applications

  • HEV/EV Powertrain
    • DC-DC Converters
    • Traction Inverters
  • Precision Safety and Sensing
    (Braking, Position, and Passenger Occupancy Detection)
  • Precision Supervisory and Monitoring

Description

The OPAx188-Q1 operational amplifier family uses TI's proprietary zero drift techniques to provide low offset voltage (25-μV maximum) and near zero-drift over time and temperature. This miniature, high-precision, low-quiescent current amplifier family offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to ±18 V).

The OPA188-Q1 and OPA2188-Q1 are both offered in VSSOP-8. The single-channel version
(OPA188-Q1) is fully specified from –40°C to +125°C, and the dual-channel version (OPA2188-Q1) is fully specified from –40°C to +105°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA188-Q1 VSSOP (8) 3.00 mm × 3.00 mm
OPA2188-Q1
  1. For all available packages, see the package option addendum at the end of the data sheet.

Offset Voltage Production Distribution

OPA188-Q1 OPA2188-Q1 tc_histo_voff_bos642.gif