OPA189 14MHz, MUX-Friendly, Low-noise, Zero-Drift, RRO, CMOS Precision Operational Amplifier | TI.com

OPA189 (ACTIVE)

14MHz, MUX-Friendly, Low-noise, Zero-Drift, RRO, CMOS Precision Operational Amplifier

14MHz, MUX-Friendly, Low-noise, Zero-Drift, RRO, CMOS Precision Operational Amplifier	 - OPA189
 

Description

The OPAx189 (OPA189 and OPA2189) series of high-precision operational amplifiers are ultra-low noise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled startup system. These features and excellent ac performance, combined with only 0.4 µV of offset voltage and 0.005 µV/°C of drift over temperature, makes the OPAx189 well-suited for precision instrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendly input architecture prevents inrush current when applying large input differential voltages which improves settling performance in multi-channel systems, all while providing robust ESD protection during shipment, handling, and assembly. All versions are specified from –40°C to +125°C.

Features

  • Ultra-High Precision:
    • Zero-Drift: 0.005 µV/°C
    • Ultra-Low Offset Voltage: 3 µV (Maximum)
  • Excellent DC Precision:
    • CMRR: 168 dB
    • Open-Loop Gain: 170 dB
  • Low Noise:
    • en at 1 kHz: 5.2 nV/√Hz
    • 0.1-Hz to 10-Hz Noise: 0.1 µVPP
  • Excellent Dynamic Performance:
    • Gain Bandwidth: 14 MHz
    • Slew Rate: 20 V/µs
    • Fast Settling: 10-V step, 0.01% in 1.1 µs
  • Robust Design:
    • MUX-Friendly Inputs
    • RFI/EMI Filtered Inputs
  • Wide Supply Range: 4.5 V to 36 V
  • Quiescent Current: 1.7 mA (Maximum)
  • Rail-to-Rail Output
  • Input Includes Negative Rail

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA189
1    
4.5    
36    
14    
20    
In to V-
Out    
0.003    
0.005    
1.3    
5.2    
168    
Catalog    
-40 to 125    
SOIC    
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
300    
65    
EMI Hardened
High Cload Drive
Zero Drift    
CMOS    

Featured tools and software