OPA197 (ACTIVE)

36-V, Precision, Rail-to-Rail Input Output, Low Offset Voltage Op Amp

36-V, Precision, Rail-to-Rail Input Output, Low Offset Voltage Op Amp - OPA197
 

Description

The OPAx197 family (OPA197, OPA2197, and OPA4197) is a new generation of 36-V operational amplifiers.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±25 µV, typ), low offset drift (±0.25 µV/°C, typ), and 10-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPA197 a robust, high-performance operational amplifier for high-voltage, industrial applications.

The OPA197 family of op amps is available in standard packages and is specified from –40°C to +125°C.

Features

  • Low Offset Voltage: ±250 µV (max)
  • Low Offset Voltage Drift: ±2.5 µV/°C (max)
  • Low Noise: 5.5 nV/√Hz at 1 kHz
  • High Common-Mode Rejection: 120 dB (min)
  • Low Bias Current: ±5 pA (typ)
  • Rail-to-Rail Input and Output
  • Wide Bandwidth: 10-MHz GBW
  • High Slew Rate: 20 V/µs
  • Low Quiescent Current: 1 mA per Amplifier (typ)
  • Wide Supply: ±2.25 V to ±18 V, +4.5 V to +36 V
  • EMI- and RFI-Filtered Inputs
  • Differential Input Voltage Range to Supply Rail
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single in SOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA197 OPA191 OPA192 OPA196
1    1    1    1   
4.5    4.5    4.5    4.5   
36    36    36    36   
10    2.5    10    2.5   
20    5.5    20    5.5   
In
Out   
In
Out   
In
Out   
In
Out   
0.25    0.025    0.025    0.1   
0.5    0.15    0.15    0.5   
1    0.14    1    0.14   
5.5    15    5.5    15   
140    140    120    140   
Catalog    Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125    -40 to 125   
SOIC
SOT-23
VSSOP   
SOIC
SOT-23
VSSOP   
SOIC
SOT-23
VSSOP   
SOIC
SOT-23
VSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
20    20    20    20   
65    65    65    65   
EMI Hardened
High Cload Drive   
EMI Hardened
High Cload Drive   
EMI Hardened
High Cload Drive   
EMI Hardened
High Cload Drive   
CMOS    CMOS    CMOS    CMOS   

Featured tools and software