OPA2111 Dual Low-Noise Difet® Operational Amplifier | TI.com

OPA2111
This product is in the process of being discontinued. Customers may still purchase limited quantities by contacting their TI sales representative or authorized distributor. Please review TI’s obsolescence policy for details on placing final orders and receiving final shipments.
Dual Low-Noise Difet® Operational Amplifier

Dual Low-Noise Difet® Operational Amplifier - OPA2111
Datasheet
 

This product is being discontinued. Orders for life buy purchases are available.

Replaced By LMP7721 – The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. OPA2140 has wider supply (4.5V-36V), wider bandwidth (11MHz), higher DC precision (120µV maximum offset, 0.35µV/°C drift) and lower power consumption (1.8mA)
OPA2140 – The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. OPA2140 has wider supply (4.5V-36V), wider bandwidth (11MHz), higher DC precision (120µV maximum offset, 0.35µV/°C drift) and lower power consumption (1.8mA)

TI does not recommend using this part in a new design.