SBOS054B January 1995 – September 2015 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA.
The OPAx132 series of FET-input operational amplifiers provides highspeed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. Single, dual, and quad versions have identical specifications for maximum design flexibility. High performance grades are available in the single and dual versions. All are ideal for general-purpose, audio, data acquisition and communications applications, especially where high source impedance is encountered.
The OPAx132 series of JFET operational amplifiers combine low noise and wide bandwidth with precision and low input bias current to make them the ideal choice for applications with a high source impedance. The OPAx132 is unity-gain stable and features high slew rate (±20 V/μs) and wide bandwidth (8 MHz).
The OPAx132 has a single functional mode and is operational when the power-supply voltage is greater than 5 V (±2.5 V). The maximum power supply voltage for the OPAx132 is 36 V (±18 V).