OPA2134 SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision | TI.com

OPA2134
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision

 

Recommended alternative parts

  • OPA1656  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Higher bandwidth (53MHz), lower noise (4.3nV/√Hz), and higher output drive (100mA)

Description

The OPA134 series are ultra-low distortion, low-noise operational amplifiers fully specified for audio applications. A true FET input stage is incorporated to provide superior sound quality and speed for exceptional audio performance. This, in combination with high output drive capability and excellent DC performance, allows for use in a wide variety of demanding applications. In addition, the OPA134 has a wide output swing, to within 1 V of the rails, allowing increased headroom and making it ideal for use in any audio circuit.

The OPA134 SoundPlus™ audio operational amplifiers are easy to use and free from phase-inversion and the overload problems often found in common FET-input operational amplifiers. They can be operated from ±2.5-V to ±18-V power supplies. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over its wide input voltage range, minimizing distortion. OPA134 series operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. The dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in 8-pin DIP and SO-8 surface-mount packages in standard configurations. The quad is available in 14-pin DIP and SO-14 surface mount packages. All are specified for –40°C to 85°C operation. A SPICE macromodel is available for design analysis.

Features

  • Superior Sound Quality
  • Ultra Low Distortion: 0.00008%
  • Low Noise: 8 nV/√Hz
  • True FET-Input: IB = 5pA
  • High Speed:
    • Slew Rate: 20 V/µs
    • Bandwidth: 8 MHz
  • High Open-Loop Gain: 120 dB (600 Ω)
  • Wide Supply Range: ±2.5 V to ±18 V
  • Single, Dual, and Quad Versions

Parametrics

Compare all products in Audio op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Features THD + N @ 1 kHz (Typ) (%) Rating Operating temperature range (C) Package Group Output current (Typ) (mA) Package size: mm2:W x L (PKG) Architecture CMRR (Typ) (dB) Input bias current (Max) (pA)
OPA2134 Order now 2     5     36     8     20     No     2     4     8     Burr-Brown™ Audio     0.00008     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
40     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
FET     100     100