OPA2156 36-V, Low Noise(4nV/√Hz), Wide-Bandwidth(25MHz), Precision Rail-to-Rail In/Out Operational Amplifier | TI.com

OPA2156 (ACTIVE) 36-V, Low Noise(4nV/√Hz), Wide-Bandwidth(25MHz), Precision Rail-to-Rail In/Out Operational Amplifier

 

Description

The OPA2156 is the first in a planned new generation of 36-V, rail-to-rail operational amplifiers (op amps).

This devices offers very low offset voltage (±200 µV, max), drift (±3 µV/°C, max), and low bias current (±5 pA) combined with very low broadband voltage noise (3 nV/√Hz) .

Unique features, such as rail-to-rail input and output voltage ranges, wide bandwidth (25 MHz) high output current (100 mA), and high slew rate (40 V/µs) make the OPA2156 a robust, high-performance operational amplifier for high-voltage precision industrial applications.

The OPA2156 op amp is available in an 8-pin SOIC package and is specified over the industrial temperature range of –40°C to 125°C.

Features

  • Low Offset Voltage: ±200 µV (max)
  • Low Offset Voltage Drift: ±0.5 µV/°C
  • Low Bias Current: ±5 pA
  • Common-Mode Rejection: 120dB
  • Low Noise: 3 nV/√Hz at 10 kHz
  • Rail-to-Rail Input and Output
  • Wide Bandwidth: 25-MHz GBW
  • High Slew Rate: 40 V/µs
  • Fast Settling Time: 600 ns (10-V step, 0.01%)
  • Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
OPA2156 Order now 2     4.5     36     25     40     In
Out    
0.2     0.5     4.4     4     120     Catalog     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     40     100    
   
CMOS    
OPA2132 Order now 2     5     36     8     20     No     0.5     2     4     8     100     Catalog     -40 to 125     PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
50     40    
   
FET    
OPA2140 Order now 2     4.5     36     11     20     In to V-
Out    
0.12     0.35     1.8     5.1     140     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
10     30    
   
FET    
OPA2197 Order now 2     4.5     36     10     20     In
Out    
0.1     0.5     1     5.5     140     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
20     65     EMI Hardened
High Cload Drive    
CMOS